eo_logo
 
Product added to cart
 

Precision Optics Manufacturing: Polarizers

Polarization
 
Polarizers

  Wide Range of Polymer Polarizers for Visible Applications

  Online Tool for Quick Quotes of Custom Polarizers and Retarders Here

  Custom Sizes and Shapes for Linear and Circular Polarizers, and Retarders

  Lamination on Glass or Plastic Substrates for Improved Stability

  Single Piece Minimum Order Quantities with Short Lead Times

Edmund Optics® manufactures custom polarizers and retarders in a wide range of shapes and sizes at ITOS, our state-of-the-art German manufacturing site. Polymers can be cut to size and laminated onto or in-between glass and plastic substrates for added stability. A large inventory of common polarizer film types allows for rapid turnaround of small volume orders, typically in 4 to 5 working days. This DIN ISO 9001:2015 certified manufacturing facility also guarantees reliability and high quality in volume production.

 
 

Capabilities

Whether you require small quantities for prototyping or build-to-print high volume for OEM systems, we have the polarizer manufacturing capabilities to ensure the success of your project.

  • Linear Polarizers
  • Circular Polarizers
  • Retarders

Linear Polarizers

  • Linear Polarizing Films with a Wide Range of Specifications
  • PMMA Plastic or Glass Lamination Available for Increased Stability
  • Freeform and Assemblies for Glass and Plastic Substrates Available on Demand
Linear Polarizers
Linear Polarizer Manufacturing Capabilities
Specifications Linear Polarizing Film PMMA Laminated Glass Laminated Wire-Grid Polarizing Film
Dimensions (mm) 3 x 3 - 600 x 1000 3 x 3 - 600 x 900 6 x 6 - 250 x 250 3 x 3 - 240 x 80
Diameter (mm) 3 - 600 3 - 600 6 - 250 3 - 80
Dimensional Tolerance (mm) According to DIN ISO 2768-1m/c
Thickness (mm) 0.18 - 1.00 1.00 - 3.00 2.00 - 3.50 0.08
Transmission (%) Up to 44 85
Extinction ratio Up to 1:30,000 1:4,250

*DIN ISO 2768-1m/c

Notes: The above specifications are the upper limits of achievable performance and can vary slightly. The angular deviation tolerance for linear and circular polarizers, and retarders is up to ±2° of the polarization/retardation direction. The polarization direction is parallel to the first listed dimension. For example, a part sized 50 x 60 mm has a polarization direction is parallel to the 50mm edge.

All polarizers and retarders are delivered with protective films on both sides which must be removed before using in your application.

The fast axis direction of the retarder films is parallel to the first mentioned dimension of the part or, alternatively, will be labelled on the protective film.

We reserve the right to change the technical specifications at any time.

Packaging: Small size parts are bulk packed in clear plastic bags, large polarizing films are flat packed in cardboard boxes; and all non-glass-polarizers are protected by a disposable film on both sides.

Available Materials

On request, we offer our polarizing and retarder films with a pressure-sensitive adhesive (PSA), as rolls, or laminated on PMMA or glass. Please refer to the table below for available options for each substrate.

Material Film Only Film with Adhesive PMMA (Acrylic) Laminated, Single-Sided Glass Laminated Rolls
Single-Sided Double-Sided
XP38              
XP42              
XP40HT              
CP42HE              
WP140HE              
WP280              
WP560              

All materials, except for XP38, are also available on our product pages in a range of standard sizes as film only*.
XP42HE and XP44 are temporarily unavailable and are expected to be available from Q3 2024

Linear and Circular Polarizers Between Glass

We offer linear and circular polarizing film laminated between two pieces of optical-grade glass. The laminated product is polished to obtain a smooth and flat finish, thus ensuring its suitability for high-end imaging systems. Polarizers laminated between glass are ideally suited for applications including machine vision and digital imaging. Optional anti-reflective coatings are available upon request.

Crossed Polarizer Assemblies

Does your application require a crossed polarizer assembly? We can laminate polarizers in different polarization axis orientations on a single substrate, for example, to obtain crossed polarizers in front of a camera lens and illumination source. These are ideally suited to reduce glare in your machine vision application. Please contact us to discuss your specific requirements.

Mounts for Optical Filters

Filter mounts to easily attach polarizers to a camera lens or other optical equipment are available upon request. The mounts are manufactured from aluminium, brass, or plastic depending on your requirements.

Manufacturing Equipment

  • Circular grinding machine
  • Grinding Machines
  • Single-sided Polishing Machine
  • High Precision Diamond Saw
  • Frame Diamond Saw
  • Bevelling Machine
  • CNC Centering Machine
  • Waterjet Cutter
  • 2 Trotec Laser Cutters
  • Cleanroom with Roll and Sheet Laminator
  • Zünd Digital Cutter
  • Climate chamber (humidity & temperature)

Metrology

  • Spectrophotometers
  • Optoflat Interferometer
  • Measuring Microscope
  • Digital Measuring Projector

FAQs

FAQ  
The linear polarizing film is generally manufactured to be 180µm (0.18mm) thick. It is possible to laminate this film onto carrier materials such as TAC, PMMA or glass to obtain different thicknesses depending on customer requirements, i.e. higher stability. Typical available thicknesses are 0.18mm, 0.4mm, 0.75mm, 2mm and 3mm.
FAQ  

Yes, Edmund Optics has partnered with Polymer film and laminated polarizers are shipped with a protective film on both sides to protect the parts during transport. Depending on the filter type, different protective films may be used. Please ensure that you remove both protective films before using the polarizer.

FAQ  

The polarizing properties of the polymer polarizers are not affected by the thickness of the carrier material, which is optically neutral.

FAQ  

All polarizing film sheets can be cut using tools such as scissors, a guillotine or a punching tool. This is not recommended for laminated polarizers. Care should be taken when punching holes in self-adhesive films. We also offer cutting the polarizing film to custom dimensions for you.

FAQ  

No, the polarizing film is generally not suitable for use with lasers and hence we do not specify any LIDT. Some customers have successfully used our polymer polarizers with low-power lasers operating in the visible light spectrum. However, it is at the customers own risk to determine the usability these parts in such applications. While we guarantee the consistent quality of our products, we cannot accept any claims for material damages related to such use.

FAQ  

The polarizing film XP42 contains an iodine dye to obtain its light polarizing function. If the temperature of the film exceeds 80°C the polarizing component will be damaged. For applications up to approx. 100°C we recommend the polarizing film type XP40HT as this contains a modified polarizing component with improved heat resistance.

FAQ  

The polarizing direction, also known as the polarization axis, runs parallel to the first mentioned dimension of the polarizing film. For example, a film with the dimension 500mm x 1000mm would have the polarizing direction running parallel to the 500mm side. Square polarizers have the polarizing direction indicated by a sticker on the protective film. In both cases the tolerance is +/- 2°.

FAQ  

For most applications you can use the XP42 linear polarizing film which is the most versatile product in our portfolio of polarizing films. For more demanding applications up to approx. 100°C we recommend the polarizing film type XP40HT. If you require a polarizing film optimized for transmission type XP44 will be best suited, whilst type XP42HE provides the maximum possible contrast.

FAQ  

We can offer the lamination of the polarizing film XP42 between glass. Other film types can also be laminated on or between glass. Please contact us to discuss your specific requirements.

FAQ  

Depending on the type of polarizing film required, we can supply sizes up to 500mm x 1000mm and 600mm x 900mm. The film type XP38 is also available 600mm wide on a 5m roll.

Laser-Cut Polymer Polarizer
and Retarder Quote Tool

 

Selecting the Right Polymer Polarizer

Choose from the below polymer polarizer materials, all available for customization.

  • High Contrast Plastic
  • High Contrast Linear
  • High-Temperature
  • Circular
  • Polymer Retarder

High Contrast Plastic Linear Polarizers (XP42-200)

  • Excellent Extinction Ratio of 9000:1
  • Increased Durability through Lamination on PMMA
  • High Transmission of Unpolarized Light from 400 – 700nm
Achromatic Lenses
 
 
Edmund Optics logo

Servicing our customers through specialized solutions:

Marketplace

One-stop shop for
the best brands and products
in optics and photonics

Manufacturing Services

Custom and volume
manufacturer of quality optical and
imaging components and systems