eo_logo
 
Product added to cart
All Press Releases

TECHSPEC® UCi Fixed Focal Length Lenses Designed for Instrumentation Integration

6/7/2018, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces TECHSPEC® UCi Series Fixed Focal Length Lenses. Designed for space-limited applications, these lenses are ultra-compact instrumentation (UCi) versions of Edmund Optics’ UC Series Fixed Focal Length Lenses, utilizing the same optics. TECHSPEC® UCi Series Fixed Focal Length Lenses are the ideal solution for OEM applications requiring small, robust, and lightweight imaging tools.

Lenses feature 4K resolution and fixed aperture designs

TECHSPEC® UCi Series Fixed Focal Length Lenses feature 4K resolution. They are designed for small pixels less than 2.2µm and are offered in multiple fixed apertures for a wide variety of applications. TECHSPEC® UCi Series Fixed Focal Length Lenses are optimized for 1/2.5” sensors, however, many of the focal length options may be used on sensors up to 1/1.8”. They are ideal for use with M12 x 0.5 S-Mount cameras.

Optimized transmission from 400-700nm

TECHSPEC® UCi Series Fixed Focal Length Lenses are available in 21 models with focal lengths of 4mm, 6mm, or 12mm, and features working distances that are very short or zero. Each lens is coated with an MgF2 anti-reflective coating, which offers maximum transmission from 400-700nm. RoHS Compliant TECHSPEC® UCi Series Fixed Focal Length Lenses are in stock and available for immediate delivery.

About Edmund Optics:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. Edmund Optics designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. Edmund Optics’ state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.