eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Illumination Grade PCX Cylinder Lenses

×
  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC® Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Illumination Grade PCV Cylinder Lenses.

Laser Optics

Common Specifications

Dimensional Tolerance (mm):
+0.0/-0.2
Focal Length Tolerance (%):
±3
Surface Quality:
60-40

Products

Dia. (mm)  Dimensions (mm)  EFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
5.00 - 8.00 N-BK7 Uncoated
5.00 - 8.00 N-BK7 MgF2 (400-700nm)
5.00 - 30.00 N-BK7 Uncoated
5.00 - 30.00 N-BK7 VIS-NIR (400-1000nm)
- 5.0 x 10.0 8.00 N-BK7 Uncoated
- 5.0 x 10.0 8.00 N-BK7 MgF2 (400-700nm)
- 5.0 x 10.0 20.00 N-BK7 Uncoated
- 5.0 x 10.0 20.00 N-BK7 MgF2 (400-700nm)
- 5.0 x 10.0 20.00 N-BK7 VIS 0° (425-675nm)
- 5.0 x 10.0 20.00 N-BK7 VIS-NIR (400-1000nm)
- 5.0 x 10.0 20.00 N-BK7 NIR I (600-1050nm)
- 5.0 x 10.0 50.00 N-BK7 Uncoated
- 5.0 x 10.0 50.00 N-BK7 MgF2 (400-700nm)
- 5.0 x 10.0 50.00 N-BK7 VIS 0° (425-675nm)
- 5.0 x 10.0 50.00 N-BK7 VIS-NIR (400-1000nm)
- 5.0 x 10.0 50.00 N-BK7 NIR I (600-1050nm)
6.00 - 6.00 N-SF11 Uncoated
6.00 - 6.00 N-SF11 MgF2 (400-700nm)
6.00 - 9.00 N-SF11 Uncoated
6.00 - 9.00 N-SF11 MgF2 (400-700nm)
6.00 - 12.00 N-BK7 Uncoated
6.00 - 12.00 N-BK7 MgF2 (400-700nm)
6.00 - 12.00 N-BK7 VIS 0° (425-675nm)
6.00 - 12.00 N-BK7 VIS-NIR (400-1000nm)
6.00 - 12.00 N-BK7 NIR I (600-1050nm)
6.00 - 18.00 N-BK7 Uncoated
6.00 - 18.00 N-BK7 MgF2 (400-700nm)
6.00 - 18.00 N-BK7 VIS 0° (425-675nm)
6.00 - 18.00 N-BK7 VIS-NIR (400-1000nm)
6.00 - 18.00 N-BK7 NIR I (600-1050nm)
6.00 - 24.00 N-BK7 Uncoated
6.00 - 24.00 N-BK7 MgF2 (400-700nm)
6.00 - 24.00 N-BK7 VIS 0° (425-675nm)
6.00 - 24.00 N-BK7 VIS-NIR (400-1000nm)
6.00 - 24.00 N-BK7 NIR I (600-1050nm)
- 10.0 x 10.0 25.00 N-BK7 VIS 0° (425-675nm)
- 10.0 x 10.0 25.00 N-BK7 NIR I (600-1050nm)
10.00 - 15.00 N-BK7 Uncoated
10.00 - 15.00 N-BK7 MgF2 (400-700nm)
10.00 - 20.00 N-BK7 Uncoated
10.00 - 20.00 N-BK7 VIS 0° (425-675nm)
10.00 - 30.00 N-BK7 Uncoated
10.00 - 30.00 N-BK7 MgF2 (400-700nm)
10.00 - 30.00 N-BK7 VIS 0° (425-675nm)
10.00 - 30.00 N-BK7 VIS-NIR (400-1000nm)
10.00 - 30.00 N-BK7 NIR I (600-1050nm)
10.00 - 50.00 N-BK7 Uncoated
10.00 - 50.00 N-BK7 MgF2 (400-700nm)
10.00 - 50.00 N-BK7 VIS 0° (425-675nm)
10.00 - 50.00 N-BK7 VIS-NIR (400-1000nm)
10.00 - 50.00 N-BK7 NIR I (600-1050nm)
- 10.0 x 10.0 25.00 N-BK7 Uncoated
- 10.0 x 20.0 25.00 N-BK7 Uncoated
- 10.0 x 20.0 25.00 N-BK7 VIS 0° (425-675nm)
- 10.0 x 20.0 25.00 N-BK7 NIR I (600-1050nm)
- 10.0 x 20.0 100.00 N-BK7 MgF2 (400-700nm)
12.50 - 12.50 N-BK7 Uncoated
12.50 - 12.50 N-BK7 MgF2 (400-700nm)
12.50 - 25.00 N-BK7 Uncoated
12.50 - 25.00 N-BK7 MgF2 (400-700nm)
12.50 - 25.00 N-BK7 VIS 0° (425-675nm)
12.50 - 25.00 N-BK7 VIS-NIR (400-1000nm)
12.50 - 25.00 N-BK7 NIR I (600-1050nm)
12.50 - 50.00 N-BK7 Uncoated
12.50 - 50.00 N-BK7 MgF2 (400-700nm)
12.50 - 50.00 N-BK7 VIS 0° (425-675nm)
12.50 - 50.00 N-BK7 VIS-NIR (400-1000nm)
12.50 - 50.00 N-BK7 NIR I (600-1050nm)
12.50 - 75.00 N-BK7 Uncoated
12.50 - 75.00 N-BK7 MgF2 (400-700nm)
12.50 - 75.00 N-BK7 VIS 0° (425-675nm)
12.50 - 75.00 N-BK7 VIS-NIR (400-1000nm)
12.50 - 75.00 N-BK7 NIR I (600-1050nm)
12.50 - 100.00 N-BK7 Uncoated
12.50 - 100.00 N-BK7 MgF2 (400-700nm)
12.50 - 100.00 N-BK7 VIS 0° (425-675nm)
- 12.5 x 25.0 12.50 N-SF11 Uncoated
- 12.5 x 25.0 12.50 N-SF11 MgF2 (400-700nm)
- 12.5 x 25.0 15.00 N-SF11 Uncoated
- 12.5 x 25.0 15.00 N-SF11 MgF2 (400-700nm)
- 12.5 x 25.0 20.00 N-BK7 Uncoated
- 12.5 x 25.0 20.00 N-BK7 MgF2 (400-700nm)
- 12.5 x 25.0 20.00 N-BK7 VIS 0° (425-675nm)
- 12.5 x 25.0 20.00 N-BK7 VIS-NIR (400-1000nm)
- 12.5 x 25.0 20.00 N-BK7 NIR I (600-1050nm)
- 12.5 x 25.0 25.00 N-BK7 Uncoated
- 12.5 x 25.0 25.00 N-BK7 MgF2 (400-700nm)
- 12.5 x 25.0 25.00 N-BK7 VIS 0° (425-675nm)
- 12.5 x 25.0 25.00 N-BK7 VIS-NIR (400-1000nm)
- 12.5 x 25.0 25.00 N-BK7 NIR I (600-1050nm)
- 12.5 x 25.0 50.00 N-BK7 Uncoated
- 12.5 x 25.0 50.00 N-BK7 MgF2 (400-700nm)
- 12.5 x 25.0 50.00 N-BK7 VIS 0° (425-675nm)
- 12.5 x 25.0 50.00 N-BK7 VIS-NIR (400-1000nm)
- 12.5 x 25.0 50.00 N-BK7 NIR I (600-1050nm)
- 12.5 x 25.0 75.00 N-BK7 Uncoated
- 12.5 x 25.0 75.00 N-BK7 MgF2 (400-700nm)
- 12.5 x 25.0 75.00 N-BK7 VIS 0° (425-675nm)
- 12.5 x 25.0 75.00 N-BK7 VIS-NIR (400-1000nm)
- 12.5 x 25.0 75.00 N-BK7 NIR I (600-1050nm)
- 12.5 x 25.0 100.00 N-BK7 Uncoated
- 12.5 x 25.0 100.00 N-BK7 MgF2 (400-700nm)
- 12.5 x 25.0 100.00 N-BK7 VIS 0° (425-675nm)
- 12.5 x 25.0 100.00 N-BK7 VIS-NIR (400-1000nm)
- 12.5 x 25.0 100.00 N-BK7 NIR I (600-1050nm)
- 12.5 x 25.0 150.00 N-BK7 Uncoated
- 12.5 x 25.0 150.00 N-BK7 MgF2 (400-700nm)
- 12.5 x 25.0 150.00 N-BK7 VIS 0° (425-675nm)
- 12.5 x 25.0 150.00 N-BK7 VIS-NIR (400-1000nm)
- 12.5 x 25.0 150.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 12.50 N-BK7 Uncoated
- 12.7 x 12.7 12.50 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 12.50 N-BK7 VIS-NIR (400-1000nm)
- 12.7 x 12.7 12.50 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 25.00 N-BK7 Uncoated
- 12.7 x 12.7 25.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 25.00 N-BK7 VIS-NIR (400-1000nm)
- 12.7 x 12.7 25.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 100.00 N-BK7 Uncoated
- 12.7 x 12.7 100.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 100.00 N-BK7 VIS-NIR (400-1000nm)
- 12.7 x 12.7 100.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 150.00 N-BK7 Uncoated
- 12.7 x 12.7 150.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 150.00 N-BK7 VIS-NIR (400-1000nm)
- 12.7 x 12.7 150.00 N-BK7 NIR I (600-1050nm)
- 20.0 x 20.0 25.00 N-BK7 Uncoated
- 20.0 x 20.0 25.00 N-BK7 VIS 0° (425-675nm)
- 20.0 x 20.0 25.00 N-BK7 NIR I (600-1050nm)
- 20.0 x 20.0 50.00 N-BK7 Uncoated
- 20.0 x 20.0 50.00 N-BK7 VIS 0° (425-675nm)
- 20.0 x 20.0 50.00 N-BK7 NIR I (600-1050nm)
- 20.0 x 40.0 25.00 N-BK7 Uncoated
- 20.0 x 40.0 25.00 N-BK7 VIS 0° (425-675nm)
- 20.0 x 40.0 25.00 N-BK7 NIR I (600-1050nm)
- 20.0 x 40.0 50.00 N-BK7 Uncoated
- 20.0 x 40.0 50.00 N-BK7 VIS 0° (425-675nm)
- 20.0 x 40.0 50.00 N-BK7 NIR I (600-1050nm)
25.00 - 25.00 N-BK7 Uncoated
25.00 - 25.00 N-BK7 MgF2 (400-700nm)
25.00 - 50.00 N-BK7 Uncoated
25.00 - 50.00 N-BK7 MgF2 (400-700nm)
25.00 - 50.00 N-BK7 VIS 0° (425-675nm)
25.00 - 50.00 N-BK7 VIS-NIR (400-1000nm)
25.00 - 50.00 N-BK7 NIR I (600-1050nm)
25.00 - 75.00 N-BK7 Uncoated
25.00 - 75.00 N-BK7 MgF2 (400-700nm)
25.00 - 75.00 N-BK7 VIS 0° (425-675nm)
25.00 - 75.00 N-BK7 VIS-NIR (400-1000nm)
25.00 - 75.00 N-BK7 NIR I (600-1050nm)
25.00 - 100.00 N-BK7 Uncoated
25.00 - 100.00 N-BK7 MgF2 (400-700nm)
25.00 - 100.00 N-BK7 VIS 0° (425-675nm)
25.00 - 100.00 N-BK7 VIS-NIR (400-1000nm)
25.00 - 100.00 N-BK7 NIR I (600-1050nm)
25.00 - 125.00 N-BK7 Uncoated
25.00 - 125.00 N-BK7 MgF2 (400-700nm)
25.00 - 125.00 N-BK7 VIS 0° (425-675nm)
25.00 - 125.00 N-BK7 VIS-NIR (400-1000nm)
25.00 - 125.00 N-BK7 NIR I (600-1050nm)
25.00 - 150.00 N-BK7 Uncoated
25.00 - 150.00 N-BK7 MgF2 (400-700nm)
25.00 - 150.00 N-BK7 VIS 0° (425-675nm)
25.00 - 150.00 N-BK7 VIS-NIR (400-1000nm)
25.00 - 150.00 N-BK7 NIR I (600-1050nm)
- 25.0 x 50.0 25.00 N-BK7 Uncoated
- 25.0 x 50.0 25.00 N-BK7 MgF2 (400-700nm)
- 25.0 x 50.0 50.00 N-BK7 Uncoated
- 25.0 x 50.0 50.00 N-BK7 MgF2 (400-700nm)
- 25.0 x 50.0 50.00 N-BK7 VIS 0° (425-675nm)
- 25.0 x 50.0 50.00 N-BK7 VIS-NIR (400-1000nm)
- 25.0 x 50.0 50.00 N-BK7 NIR I (600-1050nm)
- 25.0 x 50.0 75.00 N-BK7 Uncoated
- 25.0 x 50.0 75.00 N-BK7 MgF2 (400-700nm)
- 25.0 x 50.0 75.00 N-BK7 VIS 0° (425-675nm)
- 25.0 x 50.0 75.00 N-BK7 VIS-NIR (400-1000nm)
- 25.0 x 50.0 75.00 N-BK7 NIR I (600-1050nm)
- 25.0 x 50.0 100.00 N-BK7 Uncoated
- 25.0 x 50.0 100.00 N-BK7 MgF2 (400-700nm)
- 25.0 x 50.0 100.00 N-BK7 VIS 0° (425-675nm)
- 25.0 x 50.0 100.00 N-BK7 VIS-NIR (400-1000nm)
- 25.0 x 50.0 100.00 N-BK7 NIR I (600-1050nm)
- 25.0 x 50.0 150.00 N-BK7 Uncoated
- 25.0 x 50.0 150.00 N-BK7 MgF2 (400-700nm)
- 25.0 x 50.0 150.00 N-BK7 VIS 0° (425-675nm)
- 25.0 x 50.0 150.00 N-BK7 VIS-NIR (400-1000nm)
- 25.0 x 50.0 150.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 50.00 N-BK7 Uncoated
- 25.4 x 25.4 50.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 50.00 N-BK7 VIS-NIR (400-1000nm)
- 25.4 x 25.4 50.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 100.00 N-BK7 Uncoated
- 25.4 x 25.4 100.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 100.00 N-BK7 VIS-NIR (400-1000nm)
- 25.4 x 25.4 100.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 150.00 N-BK7 Uncoated
- 25.4 x 25.4 150.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 150.00 N-BK7 VIS-NIR (400-1000nm)
- 25.4 x 25.4 150.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 200.00 N-BK7 Uncoated
- 25.4 x 25.4 200.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 200.00 N-BK7 VIS-NIR (400-1000nm)
- 25.4 x 25.4 200.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 250.00 N-BK7 Uncoated
- 25.4 x 25.4 250.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 250.00 N-BK7 VIS-NIR (400-1000nm)
- 25.4 x 25.4 250.00 N-BK7 NIR I (600-1050nm)
- 30.0 x 30.0 50.00 N-BK7 Uncoated
- 30.0 x 30.0 50.00 N-BK7 VIS 0° (425-675nm)
- 30.0 x 30.0 50.00 N-BK7 NIR I (600-1050nm)
- 30.0 x 30.0 100.00 N-BK7 Uncoated
- 30.0 x 30.0 100.00 N-BK7 NIR I (600-1050nm)
- 30.0 x 30.0 100.00 N-BK7 VIS 0° (425-675nm)
- 50.0 x 25.0 75.00 N-BK7 Uncoated
- 50.0 x 25.0 75.00 N-BK7 MgF2 (400-700nm)
- 50.0 x 25.0 75.00 N-BK7 VIS 0° (425-675nm)
- 50.0 x 25.0 75.00 N-BK7 VIS-NIR (400-1000nm)
- 50.0 x 25.0 75.00 N-BK7 NIR I (600-1050nm)
- 50.0 x 25.0 100.00 N-BK7 Uncoated
- 50.0 x 25.0 100.00 N-BK7 MgF2 (400-700nm)
- 50.0 x 25.0 100.00 N-BK7 VIS 0° (425-675nm)
- 50.0 x 25.0 100.00 N-BK7 VIS-NIR (400-1000nm)
- 50.0 x 25.0 100.00 N-BK7 NIR I (600-1050nm)
- 50.0 x 25.0 150.00 N-BK7 Uncoated
- 50.0 x 25.0 150.00 N-BK7 MgF2 (400-700nm)
- 50.0 x 25.0 150.00 N-BK7 VIS 0° (425-675nm)
- 50.0 x 25.0 150.00 N-BK7 VIS-NIR (400-1000nm)
- 50.0 x 25.0 150.00 N-BK7 NIR I (600-1050nm)

Technical Information

Related Products