eo_logo
 
Product added to cart

LightPath® Geltech™ Molded Aspheric Lenses

See More by Lightpath®

Precision Molded Aspheric Lenses

×
  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

Common Specifications

Focal Length Tolerance (%):
±1

Products

Dia. (mm)  Dimensions (mm)  EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
4.00 - 6.20 0.30 BBAR (350-700nm)
4.00 - 2.50 0.70 BBAR (350-700nm)
6.33 - 22.00 0.13 BBAR (350-700nm)
Other Coating Options
×
6.33 - 22.00 0.13 BBAR (600-1050nm)
Other Coating Options
×
2.00 - 5.00 0.15 BBAR (350-700nm)
Other Coating Options
×
2.00 - 5.00 0.15 BBAR (600-1050nm)
Other Coating Options
×
4.99 - 15.04 0.15 BBAR (350-700nm)
6.50 - 18.40 0.15 BBAR (350-700nm)
Other Coating Options
×
6.50 - 18.40 0.15 BBAR (600-1050nm)
Other Coating Options
×
6.50 - 15.29 0.16 BBAR (350-700nm)
Other Coating Options
×
6.50 - 15.29 0.16 BBAR (600-1050nm)
Other Coating Options
×
6.50 - 15.29 0.16 BBAR (1050-1600nm)
Other Coating Options
×
6.33 - 13.86 0.18 BBAR (600-1050nm)
Other Coating Options
×
6.33 - 13.86 0.18 BBAR (1050-1600nm)
Other Coating Options
×
6.33 - 13.90 0.18 BBAR (350-700nm)
6.00 - 11.00 0.24 BBAR (1050-1600nm)
2.05 - 2.51 0.20 BBAR (350-700nm)
Other Coating Options
×
2.05 - 2.51 0.20 BBAR (600-1050nm)
Other Coating Options
×
7.20 - 11.00 0.25 Uncoated
Other Coating Options
×
7.20 - 11.00 0.25 VIS
Other Coating Options
×
7.20 - 11.00 0.25 BBAR (350-700nm)
Other Coating Options
×
7.20 - 11.00 0.25 BBAR (600-1050nm)
Other Coating Options
×
7.20 - 11.00 0.25 BBAR (1050-1600nm)
Other Coating Options
×
6.51 - 7.50 0.3 BBAR (350-700nm)
Other Coating Options
×
6.51 - 7.50 0.3 BBAR (600-1050nm)
Other Coating Options
×
6.51 - 7.50 0.3 BBAR (1050-1600nm)
Other Coating Options
×
7.20 - 11.00 0.3 BBAR (350-700nm)
Other Coating Options
×
7.20 - 11.00 0.3 BBAR (600-1050nm)
Other Coating Options
×
3.00 - 3.52 0.4 BBAR (350-700nm)
7.20 - 6.24 0.4 BBAR (350-700nm)
Other Coating Options
×
7.20 - 6.24 0.4 BBAR (600-1050nm)
Other Coating Options
×
7.20 - 6.24 0.4 BBAR (1050-1600nm)
Other Coating Options
×
4.70 - 4.50 0.43 BBAR (350-700nm)
Other Coating Options
×
4.70 - 4.50 0.43 BBAR (600-1050nm)
Other Coating Options
×
4.70 - 4.50 0.43 BBAR (1050-1600nm)
Other Coating Options
×
6.65 - 6.70 0.44 BBAR (350-700nm)
6.65 - 6.70 0.44 BBAR (600-1050nm)
5.42 - 4.47 0.47 BBAR (350-700nm)
6.00 - 4.60 0.55 BBAR (1050-1600nm)
Other Coating Options
×
- 1.0 x 1.0 0.55 0.5 BBAR (350-700nm)
- 1.0 x 1.0 0.55 0.5 BBAR (600-1050nm)
- 1.0 x 1.0 0.55 0.5 BBAR (1050-1600nm)
1.40 - 1.05 0.5 BBAR (1050-1600nm)
9.94 - 8.00 0.5 BBAR (350-700nm)
Other Coating Options
×
9.94 - 8.00 0.5 BBAR (600-1050nm)
Other Coating Options
×
9.94 - 8.00 0.5 BBAR (1050-1600nm)
Other Coating Options
×
11.00 - 10.00 0.5 BBAR (350-700nm)
Other Coating Options
×
11.00 - 10.00 0.5 BBAR (600-1050nm)
Other Coating Options
×
11.00 - 10.00 0.5 BBAR (1050-1600nm)
Other Coating Options
×
9.20 - 6.75 0.54 BBAR (350-700nm)
6.00 - 4.60 0.55 BBAR (350-700nm)
Other Coating Options
×
6.00 - 4.60 0.55 BBAR (600-1050nm)
Other Coating Options
×
9.94 - 8.00 0.50 BBAR (350-700nm)
Other Coating Options
×
3.00 - 2.00 0.50 BBAR (350-700nm)
Other Coating Options
×
3.00 - 2.00 0.50 BBAR (600-1050nm)
Other Coating Options
×
4.70 - 2.76 0.5 BBAR (350-700nm)
Other Coating Options
×
4.70 - 2.76 0.5 BBAR (600-1050nm)
Other Coating Options
×
4.70 - 2.76 0.5 BBAR (1050-1600nm)
Other Coating Options
×
4.00 - 2.73 0.55 BBAR (350-700nm)
Other Coating Options
×
4.00 - 2.73 0.55 BBAR (600-1050nm)
Other Coating Options
×
4.00 - 2.73 0.55 BBAR (1050-1600nm)
Other Coating Options
×
4.50 - 2.75 0.55 BBAR (350-700nm)
Other Coating Options
×
4.50 - 2.75 0.55 BBAR (600-1050nm)
Other Coating Options
×
4.50 - 2.75 0.55 BBAR (1050-1600nm)
Other Coating Options
×
5.59 - 4.13 0.55 BBAR (350-700nm)
Other Coating Options
×
5.59 - 4.13 0.55 BBAR (1050-1600nm)
Other Coating Options
×
6.33 - 4.51 0.55 BBAR (350-700nm)
Other Coating Options
×
6.33 - 4.51 0.55 BBAR (600-1050nm)
Other Coating Options
×
6.33 - 4.51 0.55 BBAR (1050-1600nm)
Other Coating Options
×
2.40 - 1.45 0.58 BBAR (350-700nm)
Other Coating Options
×
2.40 - 1.45 0.58 BBAR (600-1050nm)
Other Coating Options
×
2.40 - 1.45 0.58 BBAR (1050-1600nm)
Other Coating Options
×
7.20 - 5.50 0.56 BBAR (350-700nm)
Other Coating Options
×
7.20 - 5.50 0.60 BBAR (600-1050nm)
Other Coating Options
×
7.20 - 5.50 0.56 BBAR (1050-1600nm)
Other Coating Options
×
15.00 - 10.00 0.6 BBAR (350-700nm)
Other Coating Options
×
15.00 - 10.00 0.6 BBAR (600-1050nm)
Other Coating Options
×
15.00 - 10.00 0.6 BBAR (1050-1600nm)
Other Coating Options
×
4.00 - 2.75 0.60 BBAR (350-700nm)
Other Coating Options
×
4.00 - 2.75 0.60 BBAR (600-1050nm)
Other Coating Options
×
6.33 - 4.03 0.64 BBAR (350-700nm)
Other Coating Options
×
6.33 - 4.03 0.64 BBAR (600-1050nm)
Other Coating Options
×
6.33 - 4.03 0.64 BBAR (1050-1600nm)
Other Coating Options
×
6.33 - 3.10 0.68 BBAR (350-700nm)
Other Coating Options
×
6.33 - 3.10 0.68 BBAR (600-1050nm)
Other Coating Options
×
6.33 - 3.10 0.77 BBAR (600-1050nm)

Product Details

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics

Technical Information

Related Products