eo_logo
 
Product added to cart
Filter

Fiber Optic Illuminators

Fiber Optic Illuminators are used to provide intense, cool illumination for a number of optical applications. Fiber Optic Illuminators are light sources that are designed to interface with fiber optic light guides to provide a continual light supply that can be manipulated or directed in many different ways. Fiber Optic Illuminators provide easy-to-use, mobile illumination making them extremely useful lighting options for many applications.

Edmund Optics offers a wide range of Fiber Optics Illuminators suited for many illumination needs. Fiber Optic Illuminators give the benefit of multiple illumination types through the use of fiber optic light guides. Many fiber optic light guides are equipped with various illumination attachments, making Fiber Optic Illuminators a cheaper, easier, mobile light source for multiple illumination products. Fiber Optic Illuminators additionally produce relatively cool illumination, reducing light noise as well as speckle. A number of color filters are also available for use in applications where certain wavelengths are required.

New SCHOTT ColdVision Fiber Optic Illuminators SCHOTT ColdVision Fiber Optic Illuminators
  • Heat-Free, Remote Fiber-Optic Illumination
  • Designed for Stereo Microscopy and Machine Vision Applications
  • Two Light Source Models Available
New SCHOTT KL Fiber Optic Light Sources SCHOTT KL Fiber Optic Light Sources
  • Maximum Light Intensity of 1100 Lumens
  • Continuous Dimming from 0 - 100%
  • Various Light Guide Options Available
  • Ideal for Use with Stereo Microscopes
SugarCUBE™ Ultra LED Illuminator SugarCUBE™ Ultra LED Illuminator
Top Seller
  • Ultra High Intensity White LED Fiber Optic Illuminator
  • Direct Replacement for 150W Halogen Illuminators
  • More than 60,000 Hour LED Lifetime
Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators
  • DC-Regulated Power Supply Less Than 0.5%
  • Low Output Power Ripple Less Than 0.4%
  • Remote Intensity Control from 0-5V DC Analog
  • 200 to 10,000 Hours Lamp Life
Mi-152 Fiber Optic Illuminator Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators
  • Intensity Control Via Adjustment Knob
  • Low Noise Level (25dB)
  • Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)
Dolan-Jenner Mi-LED Fiber Optic LED Illuminators Dolan-Jenner Mi-LED Fiber Optic LED Illuminators
Top Seller
  • 10 – 100% Solid State Variable Intensity
  • 40,000 Hour LED Life
  • Iris Option Available
SugarCUBE™ LED Illuminators SugarCUBE™ LED Illuminators
  • Direct Replacement for 150W Halogen Illuminators
  • 50% Power Savings Compared To Halogen Source
  • More than 60,000 Hour LED Lifetime
  • For Use with Fiber Optic Light Guides