eo_logo
 
Product added to cart

Ring Lights

Ring Lights are used to provide even, radial illumination around an imaging lens for optical or imaging applications. Ring Lights are mounted around an imaging lens, directing light towards an examined object. Ring Lights produce uniform, directly positioned light that is ideal for reducing shadows or providing even illumination to non-reflective objects. Compact versions of standard Ring Lights are also available for smaller sized imaging lenses or for inspecting small objects.

Edmund Optics offers a wide selection of Ring Lights that produce brightfield as well as darkfield illumination. Brightfield illumination features direct or slightly angled light shone upon an examined object that is ideal for most standard illumination needs for non-reflective objects. Darkfield illumination is achieved by shining glancing illumination upon an object. Darkfield illumination shows surface inaccuracies, scratches, or other imperfections upon an examined object making it ideal for inspection or quality assurance applications.

Filter
CCS High-Angle LED Ring Lights	CCS High-Angle LED Ring Lights
  • High-Angle, Direct Lighting for Uniform Intensity
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Brightfield Illumination
CCS Low-Angle LED Ring Lights	CCS Low-Angle LED Ring Lights
  • Low 30° LED Mounting Angle
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Darkfield Illumination
CCS High Intensity Ring Lights CCS High Intensity Ring Lights
  • Uniform High Intensity Diffuse Light Source
  • Switchable Red, Green, Blue, and White Channel Outputs
  • Illumination for Text Recognition (OCR) and Color Examination Applications
LED Ring Lights for Telecentric Lenses LED Ring Lights for Telecentric Lenses
Advanced Illumination MicroBrite Brightfield Ring Lights Advanced Illumination MicroBrite Brightfield Ring Lights
  • High Intensity Output up to 41,000 Lux
  • 2”-10” Working Distance (Size Dependent)
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended
Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights Advanced Illumination MicroBrite Diffuse Darkfield Ring Lights
  • Ideal for Visually Enhancing Surface Defects
  • High Light Output up to 47,000 Lux
  • Multiple Working Distances Between Darkfield and Brightfield
  • Required Power Supply and Optional Manual Intensity Adjustment Sold Separately
Effilux Low Profile Segmented Square LED Ring Lights	Effilux Low Profile Segmented Square LED Ring Lights
  • Integrated Driver with AutoStrobe Feature
  • Thin 15mm Profile
  • Red and White Colors Available
Effilux Adjustable LED Ring Lights Effilux Adjustable LED Ring Lights
  • Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
  • Integrate Polarizer Accessory for Glare Elimination
Advanced Illumination Brightfield/Darkfield LED Ring Lights Advanced Illumination Brightfield/Darkfield LED Ring Lights
  • Hybrid Diffuse Brightfield and Darkfield Illumination
  • Can Be Used Independently or Simultaneously
  • Fixed Intensity or Strobed Options
Advanced Illumination Darkfield LED Illuminators Advanced Illumination Darkfield LED Illuminators
  • Ideal for Visually Enhancing Surface Defects
  • Useful for Front or Back Illumination
  • 5" Versions Have Variable Intensity
Advanced Illumination EuroBrite™ Ring Lights Advanced Illumination EuroBrite™ Ring Lights
  • 52mm Inner Diameter
  • Requires No Heat Sink
  • Available in White, Red, and Blue
Advanced Illumination Extended Working Distance LED Ring Lights Advanced Illumination Extended Working Distance LED Ring Lights
  • 3 - 9" Working Distance
  • Provides 2" Coverage
  • Variable Intensity and Strobed Options
Advanced Illumination High Intensity Ring Lights Advanced Illumination High Intensity Ring Lights
  • Slim Profile to Ease System Integration
  • High Brightness LEDs
  • Multiple Size, Wavelength, and Working Distance Options
Advanced Illumination Standard Working Distance LED Ring Lights Advanced Illumination Standard Working Distance LED Ring Lights
  • 4" Working Distance
  • Provides 1.7" Coverage
  • Variable Intensity and Strobed Options
CCS LED Ring Lights CCS LED Ring Lights
  • Direct Illumination and Diffuse Illumination models are Available
  • High Angle and Low Angle Options
  • Diffuse Illumination Models work as both High Angle and Low Angle Illuminations
Compact LED Ring Lights Compact LED Ring Lights
LED Ring Light Illuminators LED Ring Light Illuminators
  • Large Inner Diameters for Easy Mounting
  • 6400K Color Temperature
  • Features Sectional Light Control
Ring Light Filter Thread Adapters Ring Light Filter Thread Adapters Clearance
  • Compatible with LED Ring Lights
  • Common Filter Thread Sizes Available
  • Allows for Easy Integration of LED Ring Lights
Effilux SWIR LED Ring Lights Effilux SWIR LED Ring Lights New
  • Full Range of SWIR Wavelengths Available
  • High Intensity and Uniform Lighting
  • Adjustable Illumination Angles
×