- 1.2” Max Sensor Format
- Fiber Optic Input for In-line Illumination
- Long Working Distance
- Eliminate Parallax Error in Machine Vision Applications
- Sensor Sizes Supported From 1/2” to Full Frame
- Magnifications Ranging From 0.05X to 8X
- High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Eliminate Parallax Error in Measurement Applications
- SWIR Coated Lenses for 900-1700nm Wavelength Range
- High Resolution Bi-Telecentric Lens with In-Line Illumination Options
- Up to 20 MegaPixels, 2.2µm Pixel Size
- 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4
- 2/3", C-Mount Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Small Telecentric Lens with Coaxial Illumination Options
- High Resolution f/6 Bi-Telecentric Lens with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.16X to 4X
- High Resolution Telecentric Lens for Measurement and Gauging
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.06X to 1X
-
High Resolution f/6 Bi-Telecentric Lens for Measurement
-
Up to 35 MegaPixels, 2.8μm Pixel Size Sensors
-
APS-C, C-Mount, T-Mount, F-Mount Telecentric Lens
-
Magnification from 0.28X to 1.7X
- Large Field of View Telecentric Lens
- Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
- Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
- Magnification from 0.037X to 0.377X
- Simultaneously Images the Sides and Top of an Object
- Up to 2/3" Hypercentric or Pericentric Lens
- C-Mount Lens
- Ideal for Component Inspection
- Variable Magnification Telecentric Lens
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 3X
- Liquid Lens for Extended Depth of Field Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 0.75X
- 2/3", C-Mount Lens
- Up to 1.3 MegaPixels, 7µm Pixel Size Sensors
- Function as Both Macro and Telecentric Lens
- ±12.5mm of Object Movement Before 1% Error Image Scale Occurs
- Designed for High Resolution Imaging
- In-line Illumination Port (0.312" Ferrule)
- 2/3" Max. Sensor Format
- Fiber Optic Input for In-line Illumination
- Long Working Distance
- 2/3” Max Sensor Format
- Long Working Distances Allow for Integration into Machine Vision Measurement Systems
- Compact Design and Long Parfocal Length Simplifies Mounting
- Tube Available for Use with C-Mount Cameras
- Aluminum Alloy Housing