Optomechanical Thread Adapters
Thread adapters are used to connect two components of different threading. The tables below display the different types of optomechanical thread adapters offered by Edmund Optics. To ensure the correct adapter is chosen, the tables are separated by male to female, female to female, and male to male thread types. Please contact us if you have additional questions on how to determine the correct thread adapter for your application.
Female to Male Thread Adapters | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Female | |||||||||||
T-Mount | C-Mount | S-Mount | Mitutoyo | RMS | 0.535" | 1.035" | M30 x 1.0 | ||||
T-Mount | #58-753 | #52-301 | |||||||||
C-Mount | #53-483 #88-956 |
#63-945 | #55-743 #66-027 |
#03-627 | #88-955 | ||||||
S-Mount | #63-974 | #88-953 | |||||||||
Mitutoyo | |||||||||||
RMS | #58-296 | ||||||||||
0.535" | #88-952 | ||||||||||
1.035" | #88-954 | #35-478 | |||||||||
M30 x 1.0 | #36-302 | ||||||||||
M42 x 1.0 | #83-151 | ||||||||||
NF (M17 x 0.75) |
#89-945 | ||||||||||
SMA | #63-946 | #64-097 | |||||||||
FC | #63-970 | #64-096 | |||||||||
ST | #63-947 | #64-098 |
Female to Male Thread Adapters | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Female | ||||||||||||
1.035" | M30 x 1.0 | M37 | M42 x 0.75 | M43 | M46 | M49 | M52 | M55 | M67 | |||
T-Mount | ||||||||||||
C-Mount | #88-955 | #35-474 | ||||||||||
M16 x 0.75 | #35-477 | |||||||||||
M22 x 0.75 | #35-476 | |||||||||||
M24 x 0.5 | #35-475 | |||||||||||
M37 | #59-015 | #59-455 | ||||||||||
M39 | #59-454 | |||||||||||
M40.5 | #59-453 | |||||||||||
M43 | #56-701 | #59-137 | ||||||||||
M46 | #59-450 | |||||||||||
M48 | #59-449 | |||||||||||
M49 | #56-700 | #59-448 | ||||||||||
M52 | #59-019 | #59-016 | ||||||||||
M55 | #59-446 | |||||||||||
M58 | #59-447 | #59-020 |
Male to Male Thread Adapters | ||||
---|---|---|---|---|
Male | ||||
T-Mount | C-Mount | S-Mount | ||
T-Mount | #52-298 #53-950 |
|||
C-Mount | #03-629 | |||
S-Mount | #63-972 |
Female to Female Thread Adapters | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Female | ||||||||||
T-Mount | C-Mount | S-Mount | ||||||||
T-Mount | #52-297 | |||||||||
C-Mount | #03-630 | |||||||||
S-Mount | #63-971 | |||||||||
M12 x 0.5 | #53-675 #59-241 |
Beam Expander Thread Adapters | |||||||||
---|---|---|---|---|---|---|---|---|---|
Female | |||||||||
M30 x 1 | M22 x 0.75 | M14 | M42 x 0.75 | C-Mount | |||||
C-Mount | #35-474 | #34-770 | #58-478 | ||||||
M24 x 0.5 | #35-475 | ||||||||
M22 x 0.75 | #35-476 | ||||||||
1.035" | #35-478 | ||||||||
M16 x 0.5 | #35-436 | ||||||||
M30 x 1.0 | #34-771 | #36-302 | |||||||
M43 x 0.5 | #59-137 |