- 5mil Thick
- Snag and Puncture Resistant
- ESD Safe
- Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.
- ISO 5 Class 100
- Anti Static and Powder Free
- Ideal for ESD Sensitive Assembly Work
- ISO 5 Class 100
- Powder Free Style
- Available in Medium, Large and Extra Large
- Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.
- Excellent Electrostatic Discharge Properties
- Nylon and Carbon Fiber Filament Construction
- Available in Pairs or Packs of 12