- Threads Directly between a Lens and any C-Mount Camera
- Narrow UV, VIS and SWIR Bandpass Filters Available
- Recommended for Wide Angle Lenses
- UV Protective Windows Available
- Narrow 10nm Bandwidth
- Lightweight, Flexible, and Ultra-Thin 400µm Thickness
- Scratch Insensitive and Durable Design
- OD ≥8 Blocking and >95% Minimum Peak Transmission in the Passband
- Designed for Common qPCR Fluorophores
- Excitation Filters and Emission Filters Available
- Common Wavelengths for Popular Fluorophores
- Excitation Filters and Emission Filters Available
- >93% Transmission
- >OD 6 Blocking, <3% from Edge of Bandwidth
- Fluorescence Filter Sets and Pre-Mounted Fluorescence Filter Cube Sets Also Available
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
- High Transmission, Deep Blocking
- Broad Bandwidths Ideal for Imaging Applications
- Available in VIS and IR Center Wavelengths
- Hard Coated OD 4.0 10nm and 25nm Bandpass Filters Also Available
- Designed for Use With Common Fluorophores
- Excitation and Emission Filters Available
- High Transmission with Deep >OD 6.0 Blocking
- Mounted Fluorescence Filters and Mounted Fluorescence Filter Sets Also Available
- Multiple Pass Bands on a Single Filter
- High Peak Transmission, Excellent Blocking
- Ideal for Simultaneous Viewing of Multiple Fluorophores
- For Optimal Performance Pair with Multi-Edge Fluorescence Dichroic Filters
- Excitation, Emission, and Dichroic Filters for Fluorescence Imaging
- >93% Transmission and OD 6 Blocking for Maximum Brightness and Contrast
- Hard Sputtered Coatings on Single Substrate
- TECHSPEC Pre-Mounted Filter Cubes Also Available
- Ensure Proper Alignment of Filter Sets
- Easily Adapt to Common Microscopes
- Available in a Variety of Wavelengths
- Unmounted TECHSPEC® Fluorescence Filter Kits Also Available
- Center Wavelengths in the UV from 193nm
- First Surface Bandpass Coating with Protective Overcoat
- 25 and 50mm Diameters Available
- Ideal for Gas Analysis
- Center Wavelengths of 2.7-12.4μm
- Single Substrate Interference Filter
- >90% Transmission at Design Wavelength
- Up to >OD 8 Blocking Across Blocking Range
- As Narrow as <0.5nm Full Width-Half Max
- Narrow Bandwidths for Gas and Solid State Lasers
- Broad Bandwidths for Diode Laser Clean-Up
- High Transmission, Deep Blocking
- Over 90% Transmission at Specified Laser Lines
- Hard Coated Design
- Designed for Laser Applications
- Bandwidths Between 0.2 and 5.0nm
- OD 4.0 Blocking Between 200 and 1200nm
- Rapid Custom Designs Available
- Ultra Narrow Hard Coated Bandpass Filters Also Available
- Available in UV, Visible, and IR Center Wavelengths
- 10 – 80nm Bandwidths Available
- Ideal for Biomedical Applications and Instrumentation Integration
- 193-399nm, 400-699nm, and 700-1650nm CWL Options Available
- Available in UV, Visible, and IR Center Wavelengths
- 10 – 80nm Bandwidths Available
- Ideal for Biomedical Applications and Instrumentation Integration
- 193-399nm, 400-699nm, and 700-1650nm CWL Options Available
- Kits Include Our Traditional Coated Bandpass Interference Filters
- Visible and Near-Infrared Versions
- Popular 12.5mm and 25mm Mounted Diameter Options
- Note: Potential change of packaging
- High Absorption in the NIR
- Designed for Use in Harsh Environments with High Humidity
- 50 x 50mm Size with 1mm Thickness
- 20 Standard SCHOTT Glass Types
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
- UV, Visible, and IR Bandpass Regions
- Narrow Bandwidths with High Transmission
- Optimum Input Beam Diameter of 0.5 x 10.0mm
- OD4 Blocking
- Linear Variable Edge Filters Also Available
- Over 90% Transmission at Design Wavelength
- Hard Coated Design
- Designed for Laser Applications
- Filter and Measure Light from Astronomical Objects
- Ideal for Photometric Calibration
- UBVRI Filters
- Designed for Common LED and Laser Diode Wavelengths
- Scratch Insensitive, Ultra-Thin Design
- Easily Integrated into Portable Devices
- Passband Transmission up to 80%
- 441.6 to 1064nm Wavelength Options with 10, 20, and 40nm Bandwidths
- Ideal for Medical and Analytical Applications