- Asymmetrical Design for Precise Focusing and Small Spot Size
- Uncoated Fused Silica Substrate with 10-5 Surface Quality
- Ideal for Higher Power Laser Applications
- Ideal for Imaging Applications
- Minimize Aberrations Including Spherical and Coma
- Precision Fused Silica Substrate
- Simple Lens Kits Include PCX, DCX, PCV, and DCV Lenses
- Kits Available for 12mm and 25mm Diameter Lenses
- Uncoated or BBAR Coating Options
- Note: Potential change of packaging
- N-K5 Substrate
- Various Anti-Reflection (AR) Coatings
- PCX and DCX Options Available
- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- High Laser Damage Threshold
- Excellent Transmission from 0.2 - 12μm
- Provide High Transmission without AR Coatings
- Ideal for Infrared Spectroscopy and Infrared Imaging Applications