- Low Index of Refraction
- Vacuum Grade UV Substrate
- Uncoated, VIS-NIR, and NIR II Broadband AR Coating Options

- Precision Molded Chalcogenide Lenses
- Compact Designs for Thermal Imaging Cameras
- Focal Lengths from 2.7 to 24mm


- Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Defense, Security, and Thermal Imaging Applications
- Additional Infrared Lenses Available in Popular Substrates
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Wavelength Range of 2 - 16μm
- Durable Design for Demanding Applications
- Superior Spherical Correction
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Diffraction Limited Performance
- Variety of Coating Options
- Full Prescription Data Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Color Corrected for 3 – 5μm
- Near Diffraction Limited Focusing Performance
- Full Prescription Data Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Wavelength Range of 1.2 - 7μm
- Low Density and Dispersion
- Focal Lengths of 25 – 250mm Available
- Additional Infrared Lenses Available in Popular Substrates


- Diffraction-Limited Performance
- Low Density and Dispersion
- Ideal for Weight Sensitive IR Applications
- Available with BBAR (1650-3000nm) or Mid-Wave Infrared (3000-5000nm) AR Coatings


- Edmund Optics® Designed, Coherent® Manufactured
- Premier Grade ZnSe Material
- Uncoated or Broadband AR Coating Options


- Edmund Optics Designed, Coherent® Manufactured
- Premier Grade ZnSe Material
- Uncoated or Broadband 8-12µm AR Coating Available

- Wavelength Range of 1.8 - 12μm
- Variety of Coating Options
- Mounted and Unmounted Versions

- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- High Laser Damage Threshold

- Excellent Collecting Optics for Infrared Detectors
- Minimal Absorption Loss in the 8-14μm Region


- 30mm Diameter Package Designed for NIR Applications
- Optimized for Various Magnification Ratios
- Ideal for Integration into OEM Applications
- NIR II Coated for 750-1550nm

- High Numerical Apertures
- Ideal for Fiber and LED Coupling
- Available with Fused Silica, Si, CaF2, or ZnSe Substrates

- Excellent Transmission from 0.2 - 12μm
- Provide High Transmission without AR Coatings
- Ideal for Infrared Spectroscopy and Infrared Imaging Applications

- Excellent Transmission from 0.2 - 12μm
- Provides High Transmission without AR Coatings
- 25 – 500mm Focal Lengths Available

- Low Index of Refraction
- IR Grade Calcium Fluoride Substrates
- Standard Imperial Sizes for Easy Benchtop Integration

- Greater than 90% Transmission from 0.35-7μm
- Low Index of Refraction
- Ideal for Integration into Infrared Systems

- Positive Meniscus Lens Designs
- Minimize Spherical Aberration and Reduce Spot Sizes
- Wavelength Range of 2 - 16μm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

- Ideal for Thermal Imaging Applications
- Uncoated Transmission from 2 – 16µm
- Available Uncoated or BBAR Coated for 3 - 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

- Transmission from 1.2 - 7μm
- Diffraction-Limited Performance
- Available Uncoated or HDAR Coated for 3 - 5μm

- High-Durability Anti-Reflection (HDAR) Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
- Available Focal Lengths from 25.4 – 500mm

- Low Dispersion and Absorption from 0.6 – 18µm
- High Resistance to Thermal Shock
- Uncoated or BBAR Coated for 8 – 12µm

- Designed for Small Spot Sizes Between 1 - 12µm
- BBAR Coating Covering the NIR - LWIR from 1 - 12µm
- Low Absorption and Dispersion
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2024, Edmund Optics Singapore Pte. Ltd, 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act