eo_logo
 
Product added to cart

Wire Grid (Reflective) Polarizers

Custom and
Volume Manufacturing

Learn More

Filter
Infrared (IR) Wire Grid Polarizers Infrared (IR) Wire Grid Polarizers
  • Designed for Wavelengths Ranging from 2 - 30μm
  • Various Substrates Available
  • 360° Rotation Using Metric Polarizer Mounts
Ultra Broadband Wire Grid Polarizers Ultra Broadband Wire Grid Polarizers
  • Reflect S-Polarized Light
  • Transmit P-Polarized Light
  • Excellent Performance from UV to IR
High Contrast IR Wire Grid Polarizers High Contrast IR Wire Grid Polarizers
  • AR Coated for Superior Transmission
  • High Heat Resistance with Low Thermal Expansion
  • Feature Wide Angle of Incidence Range without Performance Loss
Wire Grid Polarizing Film Wire Grid Polarizing Film
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High Contrast, Reflective Design
  • Excellent Visible and NIR Performance
  • Superior Durability Under High Temperatures and Humidity
Protective Overcoat Wire Grid Polarizers	Protective Overcoat Wire Grid Polarizers New
  • Reflect S-Polarized Light, Transmit P-Polarized Light
  • Protective Overcoat for Easy Handling and Cleaning
  • Lighter, Thinner Design than Traditional Wire Grid Polarizers
  • Overcoat Temperature Stability up to 200°C
UV Wire Grid Linear Polarizers UV Wire Grid Linear Polarizers
NIR Wire Grid Polarizers NIR Wire Grid Polarizers
  • Designed for 700 - 2500nm
  • High Transmission and High Contrast Versions Available
  • Ideal for Thermal Imaging
×