- Coated and Uncoated Versions Available
- Use Coated Versions to Reflect Light at 90°
- Use Uncoated Versions to Bend Image Paths
- Ideal for Concentrating Solar Energy
- 2.5 and 5mm Exit Diameters
- 45° Acceptance Angle
- Converts Elliptical Beam to Circular
- Anti-Reflection Coated for Common Diode Wavelengths
- Mounted and Unmounted Versions Available
- Ideal for 360° Applications
- ±6 Arcmin Apex Angle Tolerance
- Protected Aluminum Coating
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
- Lateral Displacement of Beam
- Displaces Optical Axis Without Inverting Image
- Input and Output Beams Parallel to ±30 Arcseconds
- Beam Displacing Dove Prisms Also Available
- Focuses Collimated Light into a Line
- Available in Diameters as Small as 1mm
- Ideal for Beam Steering
- 0.5° - 15° Beam Deviation Options
- Available Uncoated or Anti-Reflection Coated
- Anamorphic Prism Pair Also Available