- Easily Integrate Microlens Arrays into Optical Applications
- Compatible with Various 25.4mm Outer Diameter Circular Optical Mounts
- Includes Allen Wrench and M2 Screws
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
- Ideal for Mounting 0.5”-4” Dia. Optics at Uniform Optical Centerline Heights from 25.4mm to 63.5mm
- Compact Design Ideal for Space-Restricted Systems
- Options Include C-, S-, and T-Mount Circular Optic Mount and ID (SM) Thread Compatibility
- 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
- <100µrad Angular Repeatability
- Available with English or Metric Mounting Threads
- Common 5” (127mm) Optical Axis Heights for Easy System Integration
- Optical Mounts and Pedestal Posts Bundled with 5% Discounted Price
- Ideal for Setting Up New Benchtop Optical Systems
- 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
- Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
- M6 Mounting Threads
- Ideal for Ball Lenses and GRIN Lenses as small as 1mm Diameter
- Spring-Loaded to Hold Small Diameter Optics
- 1” Offset Design Allows Easy Placement with Shorter FL Lenses
- 1/4-20 TPI Mounting Thread
- Simple Mounting Arrangement
- Metric and English Configurations
- Black Anodized Aluminum Construction
- Posts and Post Holders Required for Mounting
- Robust Mounts for Larger Diameter Optics
- ¼-20 Mounted Hole for Post Mounting
- Thread into Optical Cell Kinematic Mounts to Add Tip/Tilt Adjustment
- Crossed V-Groove for Centering Optics Vertically and Horizontally
- Mount Optics up to 118mm Diameter
- M6 x 1.0 or ¼-20 TPI Mounting Thread for Post Mounting Applications
- Black Anodized Aluminum
- M6 x 1.0 Mounting Thread
- Posts and Post Holders Required for Mounting
- Ideal for Mounting and Centering Circular Optics and Laser Tubes
- Protective Nylon Tipped Screws
- 1/4-20 TPI Mounting Thread for Post Mounting Applications
- Non-Marring Surface
- 3 Sizes Available
- M6 x 1.0 mounting hole
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Ideal for Rectangular and Circular Filters
- Convenient for Quickly Changing Optics
- Posts and Post Holders Required for Mounting
- Designed for Filters Up to 3mm Thick
- Horizontal or Vertical ¼-20 Mounting Holes
- Posts Not Included
- Smooth Motion with Integral Locking Screw
- 100 TPI Lockable Fine Adjustment Screws
- Tip/Tilt Range: ±5°
- Three Screw Versions Permit Translation of Optical Axis
- Stand Alone Jaw Clamp Mounts (8-32 Mounting) or with Kinematic Frame
- Accepts up to 4-¼" Diameters
- Fine Angular Resolution Kinematic
- Allows Stacking of 3 or 5 Filters
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Holds Six or Twelve Filters
- Accepts 1" / 25mm or ½" / 12.5mm Diameters
- 12 Index Positions for Precise Movement
- Manual or Automated Multi-Directional Control
- Interchangeable Filter Retaining Wheels
- Lightweight Design with Multiple Mounting Options
- USB or RS-232 Interface
- Bi-Directional Movement
- C-Mount and T-Mount Adapters Available
- Two Mount Sizes Available, for 4mm-36mm and 5mm-100mm Dia. Optics
- Optical Centerline Remains Constant Regardless of Optical Diameter
- Mounts Feature Both Metric and English Tapped Mounting Holes
- Built-In Controller for Easy Configuration
- Interchangeable Filter Holders For 32 mm (7 Positions) or 25 mm (10 Positions) Optics
- Free Robust Software Available