eo_logo
 
Product added to cart

0.19 - 20μm, 15J, Pyroelectric Energy Detector

0.19 - 20μm, 15J, Pyroelectric Energy Detector

0.19 - 20μm, 15J, Pyroelectric Energy Detector

×
Stock #78-469 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$3,741.00
Volume Pricing
Qty 1+ S$3,741.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
QE50LP-H-MB-INT-D0
Cooling Method:
Heatsink
Note:
1 of (#15-267) is included
Maximum Incident Energy (J):
15
Compatible Meters:
Integra (Integrated)
Maximum Incident Energy Density (J/cm2, 10ns Pulses):
0.6

Physical & Mechanical Properties

Dimensions (mm):
75 x 75 x 44
Weight (g):
338
Weight (kg):
0.34
Active Area (mm):
50 x 50

Optical Properties

Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Sensor

Type of Sensor:
Pyroelectric

Electrical

Maximum Incident Beam Power (mW):
20,000
Maximum Incident Beam Power (W):
20
Noise Level:
10 μJ

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Photodetectors, Thermopiles, and Pyroelectric Detectors Available
  • Various Active Area Sizes Across a Wide Range of Sensitivities
  • Meterless and Wireless Detectors Also Available

Gentec-EO Integra USB Power and Energy Detectors combine a power meter and detector in one convenient package while providing fast response times and accurate measurements for beam analysis. These detectors are designed with a USB connector for easy connection to a PC or other acquisition system and include user-friendly software allowing for control via PC or serial commands. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Gentec-EO Integra USB Power and Energy Detectors can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts. These detectors are ideal for laser energy measurement, thermal imaging, and remote sensing applications.