eo_logo
 
Product added to cart

0.19 - 20μm, 15W, Thermopile Power & Energy Detector

0.19 - 20μm, 15W, Thermopile Power & Energy Detector

0.19 - 20μm, 15W, Thermopile Power & Energy Detector

×
Stock #78-466 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$2,555.00
Volume Pricing
Qty 1-4 S$2,555.00 each
Qty 5+ S$2,296.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
UP19K-15S-INT-D0
Cooling Method:
Convection
Compatible Meters:
Integra (Integrated)
Maximum Incident Energy Density (J/cm2, 10ns Pulses):
1

Physical & Mechanical Properties

Dimensions (mm):
50 x 50 x 20.6
Weight (g):
160
Weight (kg):
0.16
Active Area (mm):
19

Optical Properties

Wavelength Range (nm):
190 - 20000
Wavelength Range (μm):
0.19 - 20

Sensor

Type of Sensor:
Thermopile

Electrical

Maximum Incident Beam Power (mW):
15,000
Maximum Incident Beam Power (W):
15
Maximum Incident Power Density (W/cm2):
36,000
Maximum Incident Power Density (kW/cm2):
36
Noise Level:
1 mW

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Photodetectors, Thermopiles, and Pyroelectric Detectors Available
  • Various Active Area Sizes Across a Wide Range of Sensitivities
  • Meterless and Wireless Detectors Also Available

Gentec-EO Integra USB Power and Energy Detectors combine a power meter and detector in one convenient package while providing fast response times and accurate measurements for beam analysis. These detectors are designed with a USB connector for easy connection to a PC or other acquisition system and include user-friendly software allowing for control via PC or serial commands. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Gentec-EO Integra USB Power and Energy Detectors can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts. These detectors are ideal for laser energy measurement, thermal imaging, and remote sensing applications.