eo_logo
 
Product added to cart

0.5mW 110V Random, HeNe Laser

Low-Noise Lumentum Helium-Neon Laser with self-contained power supply

Low-Noise Lumentum Helium-Neon Laser with self-contained power supply
×
Stock #34-891 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$2,254.00
Volume Pricing
Qty 1+ S$2,254.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
10.00
Manufacturer:
Lumentum
Type of Laser:
HeNe
Laser Class - CDRH:
II
Operating Lifetime (hours):
12,000
Model Number:
1508-1

Physical & Mechanical Properties

Dimensions (inches):
2.50 x 2.00 x 7.00
Weight (lbs):
1.20

Optical Properties

Polarization:
Random
Spatial Mode:
>95% TEM00
Wavelength (nm):
632.80
Beam Diameter Tolerance (%):
±3
Beam Divergence Tolerance (%):
±3
Beam Diameter (mm):
0.48
Beam Divergence (mrad):
1.7
Color:
Red

Electrical

Output Power (mW):
>0.5
Power Stability (%):
±2.5
RMS Noise:
30 Hz - 10 MHz: 1.0%
Longitudinal Mode Spacing, Nominal (MHz):
1090
Minimum Output Power, TEM00 (mW):
0.5

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #11-378
Europe: #35-224
Japan: Not Available
Korea: Not Available
China: #11-378
Output Type:
Free Space
Input Voltage (V):
120

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Low Noise
  • Self-Contained Power Supply
  • Small Size

Lumentum Helium-Neon (HeNe) Lasers feature hard-sealed internal mirrors and small physical sizes. Due to low noise, the lasers offer increased laser reliability, greater design flexibility, and enhanced performance. The base of the laser is slotted for lab table mounting. These Lumentum HeNe Lasers also feature self-contained power supplies for simple system integration. Typical applications include alignment, metrology, and inspection.

Note: Lumentum was previously known as JDSU. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.

Technical Information

Beam Expander Mounting ConfigurationsClick on an item below to be brought to that item's product page.