eo_logo
 
Product added to cart

Spanner Wrench

Spanner Wrench, #11-130

×
Stock #11-130 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$85.55
Qty 1-5
S$85.55
Qty 6+
S$78.30
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Maximum Diameter (mm):
101.6

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Adjustable Spanner Wrench
  • 4.5" Maximum Diameter
  • Straight Blades and Round Point Tips

The Spanner Wrench is used to disassemble optical assemblies such as imaging lenses, beam expanders, or F-Theta lenses, and is adjustable up to 4” and down to the point where the tips touch each other. With knurled knobs for rapid adjustment, this spanner wrench features socket head cap screws allowing the arms to be set at a fixed width. Spanner Wrenches quickly and easily remove retaining rings without causing damage to your sensitive optical surfaces, making them ideal for a wide range of applications.

Frequently Purchased Together