eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm CA Series Fixed Focal Length Lens

25mm CA Series Fixed Focal Length Lens

25mm CA Series Fixed Focal Length Lens

25mm CA Series Fixed Focal Length Lens
×
Stock #11-318 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$1,238.00
Qty 1+
S$1,238.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
93.65
Maximum Diameter (mm):
52
Maximum Rear Protrusion (mm):
0

Optical Properties

Horizontal Field of View, 2/3" Sensor:
20.2°
Horizontal Field of View, 1" Sensor:
29.2°
Maximum Image Circle (mm):
27.90
Numerical Aperture NA, Object Side:
0.019
Horizontal Field of View, 4/3" Sensor:
38.0°
Horizontal Field of View, 1.1" Sensor:
32.1°
Number of Elements (Groups):
10 (9)
Focal Length FL (mm):
25.00
Primary Magnification PMAG:
0.112
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/2.8 - f/16
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm):
39.64
Object Space Principal Plane (mm):
47.46
Image Space Principal Plane (mm):
-8.15
Field of View at Max Sensor Format:
Horizontal: 50.0°
Vertical: 38.0°
Diagonal: 61.5°
Maximum Distortion (%):
5.80
Horizontal Field of View, APS-C Sensor:
50.0°
Exit Pupil Position (mm):
-56.88
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
APS-C

Threading & Mounting

Filter Thread:
M52 x 0.75 (Male)
Mount:
TFL-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • APS-C (27.9mm), TFL-Mount Lens or M40 Mount Lens
  • Greater than 30 MegaPixels, 3.45µm Pixel Size Sensors
  • High Resolution, Compact APS-C Lens (CA)
  • 35mm to 100mm Focal Length

TECHSPEC® CA (Compact APS) Series Fixed Focal Length Lenses are designed for high resolution large format sensors. Covering the APS-C format sensors with a 28mm image circle, these lenses feature a TFL Mount. TFL Mounts feature an M35 x 0.75 thread with a 17.5mm flange distance, and offers the same flange distance, robustness, and ease of use as a C-Mount. TECHSPEC® CA Series Fixed Focal Length Lenses offer a compact size while accommodating large format sensors, making them ideal for machine vision and factory automation applications.

These lenses won the 3rd place 2020 Inspect Award and the Silver-Level 2020 VSD Innovators Award.

Accessories

Title CompareStock Number  Price Buy
M52 TO M62 Filter Mount Adapter #19-821 New S$72.50   Request Quote
  • 3-5 days
    ×

Related Products

Frequently Purchased Together