eo_logo
 
Product added to cart

6ft Data Cable, 4-pin Male to Female M8

See More by Zaber™

6ft Data Cable, 4-pin Male to Female M8

×
Stock #15-299 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$34.80
Qty 1+
S$34.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Cables & Power Supplies
Note:
Daisy chain connection cable

Hardware & Interface Connectivity

Length of Cable (m):
2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
  • No Adapter Required for X-Y-Z Configurations

Zaber™ Long Travel Motorized Stages are computer-controlled stages capable of translation speeds of up to 280mm/s with 0.5μm resolution. Zaber™ Long Travel Motorized Stages can also be controlled using the Zaber™ Programmable Joystick Controller (sold separately), a computer using an optional RS-232 or USB data cable, or manually with the knob integrated into the motor unit. X-Y-Z configurations are easily assembled without the use of additional adapters. Encoder versions are available for all travel lengths, with 500 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Dust Cover Kits for all travel lengths can be found in the accessories tab, and are ideal for preventing dust particles from reaching the lead screw drive mechanism.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Power Terminal Block, 2 pin, 5mm Pitch #15-304 S$7.25   Request Quote
  • 3-5 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 S$27.55   Request Quote
  • Contact Us
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 S$65.25   Request Quote
  • 3-5 days
    ×
48V Universal Power Supply #15-294 S$62.35   Request Quote
  • 3-5 days
    ×
6ft Data Cable, 4-pin Male to Female M8 #15-299 S$34.80   Request Quote
  • 3-5 days
    ×
USB to RS-232 Adapter #68-344 Clearance S$68.15   Request Quote
  • 3-5 days
    ×
75mm Stage Dust Cover Kit #22-229 S$435.00   Request Quote
  • 3-5 days
    ×
150mm Stage Dust Cover Kit #22-230 S$435.00   Request Quote
  • 3-5 days
    ×
300mm Stage Dust Cover Kit #22-231 S$435.00   Request Quote
  • 3-5 days
    ×
450mm Stage Dust Cover Kit #22-232 S$435.00   Request Quote
  • 3-5 days
    ×
600mm Stage Dust Cover Kit #22-233 S$435.00   Request Quote
  • 3-5 days
    ×

Related Products

Frequently Purchased Together