The Mitutoyo Video Microscope Units (VMU) are used to connect infinity corrected objectives to a C-mount or F-mount camera for quick and easy setup of microscopy systems. Providing 1X magnification, the Mitutoyo Video Microscope Unit (VMU) features an in-line illumination port for maximum contrast and simple illumination compared to epi-illumination techniques. The Brightfield VMU configurations are fitted with an adjustable iris to control light throughput without adjusting camera shutter or gain.
The Mitutoyo VMU is available in standard (for 2/3” format sensors) and widefield (for APS-C format sensors) with options for the camera port to be oriented at 90 or 180 degrees with respect to the objective. In addition to broadband versions, the VMU is also available in a specialized Nd:YAG Laser Line configuration, supporting 355, 532, and 1064nm lasers, as well as versions specifically designed for Darkfield Microscopy. Mitutoyo Video Microscope Units (VMU) utilize optics optimized for the NUV, VIS, or NIR spectra, making them ideal and directly compatible with a wide selection of Mitutoyo infinity corrected objectives.
Mitutoyo Manual Turrets are available for each VMU configuration. They feature four objective mounts which enable quick transition between multiple objectives of different magnifications. Pairing the turret with the VMU creates a flexible video imaging microscope system.
Mitutoyo Video Microscope Unit (VMU) and Mitutoyo Turret | ||||||
Wavelength Range: | VIS-NIR | NUV-VIS-NIR Nd:YAG, 355/532/1064nm | VIS-NIR-SWIR Widefield Hi-Res | VIS Widefield BD | ||
Type: | Brightfield | Brightfield | Brightfield | Brightfield/Darkfield | ||
Orientation: | Vertical | Horizontal | Vertical | Vertical | Vertical | Horizontal |
Model: | 378-505 | 378-506 | 378-507 | 378-519 | 378-517 | 378-518 |
Tube Lens Magnification: | 1X | 1X | 1X | 1X | ||
Camera Mount: | C-Mount | C-Mount | F-Mount or C-Mount w/included adapter | F-Mount or C-Mount w/included adapter | ||
Objective Mount: | M26 x 36 TPI | M26 x 36 TPI | M26 x 36 TPI | M40 x 36 TPI | ||
Max. Sensor Format: | 2/3" | 2/3" | APS-C | APS-C | ||
Weight: | 570g | 590g | 980g | 1400g | 2150g | |
Stock Number: | #86-799 | #89-621 | #89-622 | #23-338 | #18-653 | |
Manual Turret (Four Objective Mounts): | #86-589 | #86-589 | #18-654 | #18-655 | ||
Compatible Objectives: | M Plan Apo/HR/SL and G Plan Apo | M Plan Apo/HR/SL and M Plan NIR/NUV |
M Plan Apo/HR/SL G Plan Apo M Plan Apo NIR |
BD Plan Apo | ||
VMU-L Laser Mount to C-Mount Adapter: | N/A | #37-044 | N/A | N/A |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
FS70/VMU Microscope Stand | #56-000 | S$2,972.50 Request Quote |
|
||
2" x 2" XY Stage for FS70/VMU | #56-011 | S$3,632.25 Request Quote |
|
||
Manual Turret for Mitutoyo Video Microscope Unit | #86-589 | S$2,167.75 Request Quote |
|
||
Manual Turret for Mitutoyo Widefield Video Microscope Unit | #18-654 | S$1,566.00 Request Quote |
|
||
Manual Turret for Mitutoyo Widefield Video Microscope Unit, Brightfield/Darkfield | #18-655 | S$2,718.75 Request Quote |
|
||
VMU-L Laser Mount to C-Mount Adapter | #37-044 | S$442.25 Request Quote |
|
||
2X C-Mount Adapter for Mitutoyo Video Microscope Unit |
#71-005
New
|
S$2,552.00 Request Quote |
|
||
0.5X C-Mount Adapter for Mitutoyo Video Microscope Unit |
#71-006
New
|
S$2,552.00 Request Quote |
|
||
Polarizer-Analyzer for Mitutoyo Video Microscope Unit |
#71-007
New
|
S$2,755.00 Request Quote |
|
||
Polarizer-Analyzer for Mitutoyo Widefield Video Microscope Unit |
#71-009
New
|
S$2,523.00 Request Quote |
|
||
Z-Axis Manual Focus Unit for Mitutoyo Widefield Video Microscope Unit |
#71-010
New
|
S$4,234.00 Request Quote |
|
||
Z-Axis Manual Focus Unit for Mitutoyo Video Microscope Unit |
#71-011
New
|
S$4,727.00 Request Quote |
|
||
Brightfield Motorized Turret for Mitutoyo Widefield Video Microscope Unit |
#71-012
New
|
S$8,685.50 Request Quote |
|
||
Brightfield/Darkfield Motorized Turret for Mitutoyo Widefield Video Microscope Unit |
#71-015
New
|
S$8,685.50 Request Quote |
|
||
Motorized Turret for Mitutoyo Video Microscope Unit w/ Controller |
#71-016
New
|
S$9,860.00 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Singapore Pte. Ltd, 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act