eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50mm Length, Outer Tube

TECHSPEC Multi-Element Outer Tubes

×
Stock #37-902 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$31.54
Qty 1-4
S$31.54
Qty 5+
S$28.13
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Extension Tube (Fixed)

Physical & Mechanical Properties

Extension Length (mm):
50.0
Total Length (mm):
50.0
Construction:
Matte Black Anodized Aluminum (6061-T6)
Outer Diameter (mm):
32.0

Threading & Mounting

Thread Type:
M29 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
  • Prevent Unwanted External and Stray Light from Entering the System
  • Available in Multiple Lengths for Compact Systems
  • Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.

TECHSPEC® Multi-Element Outer Tubes provide a compact and contained system mounting solution. Available in five different lengths, these outer tubes allow for control of overall system length. The enclosed design and matte finish helps prevent unwanted external and stray light from entering the optical system. TECHSPEC® Multi-Element Outer Tubes feature M29 x 0.75 internal threads along the entire optical axis, allowing for infinite optical spacing adjustment for both TECHSPEC® Multi-Element Inner Single Optic Mounts and TECHSPEC® Multi-Element Inner Pair Optic Mounts. For harsh environment applications, the Multi-Element Retaining Ring Set (#37-774) is highly recommended to lock in lens spacing.

Note: The TECHSPEC® Multi-Element Tube System Accessories are recommended for easy system expansion or integration. The Multi-Element 2" Square Cage Interface Plate (#11-213) can be used to mount a Multi-Element Tube System Assembly to a TECHSPEC Stainless Steel Mounting Post.

Accessories

Title CompareStock Number  Price Buy
Multi-Element Spanner Wrench with Scale #13-567 S$85.55   Request Quote
  • 3-5 days
    ×
Multi-Element Variable Aperture Joining Ring #11-176 S$218.95 Qty 5+ S$192.85   Request Quote
  • 3-5 days
    ×
Multi-Element Outer Tube Joining Ring #11-179 S$69.60 Qty 5+ S$61.33   Request Quote
  • 3-5 days
    ×
Multi-Element Retaining Ring Set #37-774 S$26.82 Qty 5+ S$23.64   Request Quote
  • 3-5 days
    ×
C-Mount Male to M29 x 0.75 Male Adapter #11-178 S$47.49 Qty 5+ S$42.63   Request Quote
  • 3-5 days
    ×
M29 x 0.75 Male to C-Mount Female Step-Down Adapter #11-177 S$47.49 Qty 5+ S$42.63   Request Quote
  • 3-5 days
    ×
Multi-Element 2" Square Cage Interface Plate #11-213 S$46.04 Qty 5+ S$41.03   Request Quote
  • 3-5 days
    ×
Multi-Element Cage Basic Mounting Plate #11-211 S$46.04 Qty 5+ S$44.08   Request Quote
  • 3-5 days
    ×
Multi-Element Tube Spanner Wrench #11-046 S$79.02   Request Quote
  • 3-5 days
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Bezel

Normal Load Capacity

Roll

Yaw

C-Mount