eo_logo
 
Product added to cart

35 x 35mm, 50R/50T, Plate Beamsplitter

×
Stock #45-325 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$93.52
Qty 1-9
S$93.52
Qty 10+
S$69.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Standard Beamsplitter

Physical & Mechanical Properties

Clear Aperture (%):
>85
Construction:
Plate
Dimensional Tolerance (mm):
±0.38
Dimensions (mm):
35.0 x 35.0
Edges:
Cut
Thickness (mm):
1.00

Optical Properties

Coating Specification:
Surface 1: Dielectric, ±5% R/T @ 550nm
Surface 2: AR ¼λ MgF2 @ 550nm
Reflection/Transmission Ratio (R/T):
50/50
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Flatness (P-V):
4 - 6λ
Surface Quality:
80-50
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Low-Cost Design
  • Multiple Sizes Available
  • Many Beamsplitting Ratios Available

Plate Beamsplitters are available in multiple Reflect/Transmission ratios to meet a wide variety of application needs. These beamsplitters are also offered with an anti-reflection (AR) coating on the second surface to enhance each beamsplitter’s overall efficiency. This second coating aides in preventing unwanted ghost reflections. Plate Beamsplitters are a cost-efficient option to integrate into multiple applications. For custom sizes or alternate reflection/transmission ratios, please contact our Sales Department.

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
15mm Sq., Fixed Filter Holder Fixed #54-996 S$91.35
Request Quote
  • 3-5 days
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 S$171.10
Request Quote
  • 3-5 days
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 S$171.10
Request Quote
  • 3-5 days
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 S$185.60
Request Quote
  • 3-5 days
    ×