eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

T-Mount Iris Diaphragm Mount

T-Mount Iris Diaphragm Mount, #52-299

×
Stock #52-299 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$297.25
Qty 1-4
S$297.25
Qty 5+
S$262.16
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Iris Diaphragm

Physical & Mechanical Properties

Extension Length (mm):
18.13
Total Length (mm):
22.0
Outer Diameter (mm):
58.0
Clear Aperture CA (mm):
1.2 - 30.0

Threading & Mounting

Thread Type:
T-Mount

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Variable Apertures for C, S, and T-Mount Systems
  • Male and Female Thread at Opposite Ends for Easy Integration
  • Adjusted via Rotating Ring or Lever for Precision Control

TECHSPEC® C, S, and T-Mount Iris Diaphragm Mounts feature iris diaphragms that allow for precision control over the internal aperture within a system. Using male and female threads, these mounts can be placed anywhere within a C, S, or T-Mount system. The apertures can be adjusted via a rotating ring for the C-Mount version, with a 4mm lever for the S-Mount version and with a 5mm lever for the T-Mount version. TECHSPEC C, S, and T-Mount Iris Diaphragm Mounts add 12mm, 12mm, and 18mm to the system length, respectively. These mounts are ideal for providing control over the f/#, field stop diameter, and overall energy throughput of a C, S, or T-Mount system.

NOTE: The iris planes sit approximately 15mm, 8mm, and 12mm from the female ends of the TECHSPEC C, S, and T-Mount Iris Diaphragm Mounts, respectively.

Technical Information

Related Products

Frequently Purchased Together