eo_logo
 
Product added to cart

C-Mount Light Guide Mounting Adapter

Light Guide Mounting Adapter

Light Guide Mounting Adapter C-Mount Light guide adapter with Light Guide
×
Stock #53-047 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$52.92
Qty 1-4
S$52.92
Qty 5+
S$47.13
Volume Pricing
Request Quote

Specifications

General

Type of Optics:
Fiber Light Guide
Type:
Tube Mount
Type of Illumination:
Accessory
Function:
Optic Mount (Fixed)

Physical & Mechanical Properties

Inner Diameter (mm):
25.4
Total Length (mm):
19.25
Outer Diameter (mm):
29.85
Extension Length (mm):
15.0

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Adapt Light Guides to Optical Components
  • C-Mount and T-Mount Versions Available
  • Articulating Arm Package Available

These optional Light Guide Mounting Adapters make mounting and integration easy. The versatile mounting adapter is used in some of our machine vision lens assemblies. It connects on one side to fiber optic light guides, using the matching fiber optic adapter, and is secured via a thumb screw. The opposite side features a C-Mount or T-Mount male thread for easy integration with our C-Mount and T-Mount components. Our Articulating Arm Package also provides convenient, adjustable mounting. It includes one 3" long shaft, two knuckle ball-joints with ¼-20 threaded studs, and a ring clamp.

Technical Information

C-Mount Dimensions
C-Mount Dimensions

Frequently Purchased Together