eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounting Clamp, 90mm Inner Diameter

#63-441: Mounting Clamp, 90mm Inner Diameter

#63-441: Mounting Clamp, 90mm Inner Diameter

×
Stock #63-441 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$472.70
Qty 1+
S$472.70
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Physical & Mechanical Properties

Inner Diameter (mm):
90.0

Optical Properties

Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Resolution f/6 Bi-Telecentric Lens for Measurement

  • Up to 35 MegaPixels, 2.8μm Pixel Size Sensors

  • APS-C, C-Mount, T-Mount, F-Mount Telecentric Lens

  • Magnification from 0.28X to 1.7X

TECHSPEC® PlatinumTL™ Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications.  The precision designs feature high telecentricity (<0.1°), low distortion (<0.1%), and high light throughput with an adjustable aperture that achieves f/6 when fully open.  Capable of supporting large format 28.7mm diagonal sensors, these lenses are compatible with the Sony IMX342 APS-C sensor and other similar format sensors such as the Sony IMX530. TECHSPEC® PlatinumTL™ Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. These lenses are suitable for high vibration environments and feature a removable recessed set screw for securing the iris in place.

Technical Information

 
Description Stock No. Flange Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-933 17.5mm 230.8mm 60.5mm 33.5mm
0.5X C-Mount #62-932 17.5mm 174.9mm 50mm 33.5mm
1.7X C-Mount #63-232 17.5mm 189.5mm 60mm 46mm
0.28X F-Mount #62-922 46.5mm 167.6mm 138.6mm 55mm
M42 x 1.0 #62-923 6.56mm 208.5mm 138.6mm 50mm
M42 x 1.0 #62-924 19.53mm 195.5mm 138.6mm 50mm
0.5X F-Mount #62-912 46.5mm 143mm 90mm 55mm
M42 x 1.0 #62-913 6.56mm 184mm 90mm 50mm
M42 x 1.0 #62-914 19.53mm 171.1mm 90mm 50mm
0.9X F-Mount #62-902 46.5mm 170.8mm 65mm 55mm
M42 x 1.0 #62-903 6.56mm 210.7mm 65mm 53mm
M42 x 1.0 #62-904 19.53mm 197.8mm 65mm 53mm

Accessories

Title CompareStock Number  Price Buy
TFL to M40 Adapter #29-291 S$72.50   Request Quote
  • 3-5 days
    ×
Mounting Clamp, 33.5mm Inner Diameter #63-442 S$472.70   Request Quote
  • 3-5 days
    ×
Mounting Clamp, 43.5mm Inner Diameter #89-721 S$317.55   Request Quote
  • 3-5 days
    ×
Mounting Clamp, 46mm Inner Diameter #63-233 S$317.55   Request Quote
  • 3-5 days
    ×
Mounting Clamp, 65mm Inner Diameter #56-025 S$317.55   Request Quote
  • 3-5 days
    ×
Mounting Clamp, 90mm Inner Diameter #63-441 S$472.70   Request Quote
  • 3-5 days
    ×
Mounting Clamp, 138.6mm Inner Diameter #63-440 S$555.35   Request Quote
  • 3-5 days
    ×

Related Products

Frequently Purchased Together