eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

70mm, Center Drive, Standard Top, Metric Extended Micrometer

#66-427 - 70mm, 0.5" Travel, Micrometer Drive Stage (Center Drive)

×
Stock #66-434 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$775.75
Qty 1-2
S$775.75
Qty 3+
S$677.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Crossed Roller Bearing
Drive Orientation:
Center Drive
Stage Size (mm):
70 x 70
Travel (mm):
25
Center Hole:
M6 x 1
Construction:
Aluminium Stage
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
8
Stage Size (inches):
2.75 x 2.75
Straight Line Accuracy (μm):
2
Pitch (arcsec):
30
Yaw (arcsec):
25

Hardware & Interface Connectivity

Type of Drive:
Metric Micrometer

Threading & Mounting

Mounting Threads:
(8) M6 x 1, (4) M3 x 0.5, (8) M2 x 0.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Four Sizes Ranging from 30 x 30mm to 125 x 125mm
  • English and Metric Hole Patterns Available
  • Micrometer and Lead Screw Drive Options
  • Easily Configured into X-Y and X-Y-Z Configurations

TECHSPEC® Crossed-Roller Bearing Linear Translation Stages (Standard-Top Model) feature an advanced crossed roller bearing guide system, which provides a high level of accuracy, rigidity and load capacity. This advanced guide system allows for these stages to offer precise positioning with straight line accuracy of 2μm. TECHSPEC® Crossed-Roller Bearing Linear Translation Stages (Standard-Top Model) are designed to integrate with other stage sizes as well as with TECHSPEC® Manual Translation Stages, providing enhanced flexibility and allowing the user to create any number of axes in different configurations. The standard-top model of these translation stages are available with an English ¼-20 TPI hole pattern and Metric hole pattern model with an M6 center mounting hole.

All translation stages are class 100 (ISO 5) clean room compatible and available with a micrometer or lead screw drive with either center or side drive configuration. Leadscrew drives offer 0.5mm pitch. Metric micrometers offer 0.5mm pitch with 0.01mm divisions, and English micrometers offer 0.025” pitch with 0.001" divisions.

TECHSPEC Z-Axis Brackets are available to use with our translation stages to configure your own X-Y-Z multi-axis positioning system. TECHSPEC Bottom Adapter Plates provide an easy and convenient way of mounting 30mm and 40mm stages to standard breadboards. No adapter plate is required for our 70mm and 125mm translation stages which can be mounted directly onto breadboards.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Z-Bracket for 125mm Stage, Metric #67-089 S$239.25   Request Quote
  • Contact Us
    ×
Z-Bracket for 125mm Stage, English #66-489 S$239.25 Qty 3+ S$208.51   Request Quote
  • 3-5 days
    ×
Z-Bracket for 70mm Stage, Metric #67-088 S$184.15   Request Quote
  • 3-5 days
    ×
Z-Bracket for 70mm Stage, English #66-488 S$184.15 Qty 3+ S$161.09   Request Quote
  • 3-5 days
    ×
Z-Bracket for 40mm Stage, Metric #67-087 S$129.05   Request Quote
  • 3-5 days
    ×
Z-Bracket for 40mm Stage, English #66-487 S$129.05 Qty 3+ S$112.81   Request Quote
  • 3-5 days
    ×
Z-Bracket for 30mm Stage, Metric #67-086 S$106.58   Request Quote
  • Contact Us
    ×
Z-Bracket for 30mm Stage, English #66-486 S$106.58 Qty 3+ S$93.67   Request Quote
  • 3-5 days
    ×
Top Adapter Plate for 30mm/40mm Stages, Metric #66-493 S$102.22 Qty 3+ S$89.90   Request Quote
  • 3-5 days
    ×
Top Adapter Plate for 30mm/40mm Stages, English #66-492 S$102.22 Qty 3+ S$89.90   Request Quote
  • 3-5 days
    ×
Bottom Adapter Plate for 30mm/40mm Stages, Metric #66-620 S$102.22   Request Quote
  • 3-5 days
    ×
Bottom Adapter Plate for 30mm/40mm Stages, English #66-491 S$102.22 Qty 3+ S$89.90   Request Quote
  • 3-5 days
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw