Ball-Point Hex Driver Sets are available in both English and Metric versions. Both versions feature steel blades and two-component plastic and rubber handles that have a comfortable cushion grip for achieving maximum torque. The ball-point tips allow up to a 25° angled entry into the fastener. Ball-Point Hex Driver Sets are ideal for use in hard-to-access areas.
Note: Sizes 1.5 – 2.5mm have a standard ball-point end without a retaining ring.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Metric Engraving, 80 x 199mm Target Grid, Laser Alignment Beam Block | #12-783 | S$54.74 Qty 6+ S$48.72 Request Quote |
|
||
Metric Engraving, 50 x 112mm Target Grid, Laser Alignment Beam Block | #12-784 | S$42.77 Qty 6+ S$37.99 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Singapore Pte. Ltd, 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act