eo_logo
 
Product added to cart

Mitutoyo FS70 Inspection Microscope

See More by Mitutoyo
×
  • Utilizes Mitutoyo Infinity Corrected Objectives
  • Trinocular Design Allows for Easy Video Adaptation
  • Turret Accepts up to Four Objectives
  • Objectives and Light Source Sold Separately

Designed to yield high magnifications at long working distances, the Mitutoyo FS70 Inspection Microscope is an ideal choice for many inspection and quality assurance applications. Incorporating Mitutoyo’s full line of visible infinity-corrected objectives, the microscope system obtains magnifications from 20X – 8000X and working distances from 6 – 34mm. The focusing eyepieces can accept 25mm diameter reticles. The 50/50 trinocular head features 50mm of coarse movement, 0.1mm/rev of fine movement, and simultaneous video and binocular viewing.

Note: Objectives and illumination are sold separately.

Products

Technical Information

Mitutoyo FS70 Inspection Microscope
Microscope System
Mitutoyo FS70 Microscope System (includes #55-999, #56-000, #56-001, #56-002) #56-003
Microscope Head (One Required)
Mitutoyo FS70 Microscope Head #55-999
Microscope Stand (One Required)
Mitutoyo FS70 Microscope Stand #56-000
Microscope Eyepieces in Pairs (One Required)
10X WF Focusing Eyepieces, 24mm Field Dia. #56-001
15X WF Focusing Eyepieces, 16mm Field Dia. #56-310
20X WF Focusing Eyepieces, 12mm Field Dia. #56-004
Microscope Turret (One Required)
Manual 4 Position Turret for Mitutoyo FS70 #56-002
Motorized 4 Position Turret for Mitutoyo FS70 #56-313
Microscope Stage (Optional)
2" x 2" XY-Axes Positioning Stage #56-011
Accessories and Reticles (Optional)
Fiber Optic Light Guide for FS70, 72" Length #56-008
Polarizer Set #56-009
C-Mount Coupler (1X) for Video Adaptation #56-010
90° Crossline, Reticle #56-005
Concentric Circles Reticle, 1.2 - 18mm Dia, 1.2mm Increments #56-007
20mm Line/0.1mm Divisions, Reticle #56-183
5mm Line/0.05mm Divisions, Reticle #56-184
90°/60° Crossline, Reticle #56-311

 
Stock No. Objective WD (mm) Resolving Power (μm) 10X Eyepiece #56-001 15X Eyepiece #56-310 20X Eyepiece #56-004
Mag. FOV (mm) Mag. FOV (mm) Mag. FOV (mm)
#58-235 M Plan Apo 1X 11 11 10-20X 24-12 15-30X 16-8 20-40X 12-6
#46-142 M Plan Apo 2X 34 5 20-40X 12-6 30-60X 8-4 40-80X 6-3
#46-143 M Plan Apo 5X 34 2 50-100X 4.8-2.4 75-150X 3.2-1.6 100-200X 2.4-1.2
#66-383 M Plan Apo 7.5X 35 1.3 75-150X 3.2-1.6 112.5-225X 2.13-1.07 150-300X 1.6-0.8
#46-144 M Plan Apo 10X 33.5 1 100-200X 2.4-1.2 150-300X 1.6-0.8 200-400X 1.2-0.6
#46-145 M Plan Apo 20X 20 0.7 200-400X 1.2-0.6 300-600X 0.8-0.4 400-800X 0.6-0.3
#46-146 M Plan Apo 50X 13 0.5 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#46-147 M Plan Apo 100X 6 0.4 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06
#46-398 M Plan Apo 20X SL 30.5 1 200-400X 1.2-0.6 300-600X 0.8-0.4 400-800X 0.6-0.3
#46-399 M Plan Apo 50X SL 20.5 0.7 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#46-401 M Plan Apo 100X SL 13 0.5 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06
#34-247 M Plan Apo 5X HR 25.5 1.3 50-100X 4.8-2.4 75-150X 3.2-1.6 100-200X 2.4-1.2
#58-236 M Plan Apo 10X HR 15 0.6 100-200X 2.4-1.2 150-300X 1.6-0.8 200-400X 1.2-0.6
#58-237 M Plan Apo 50X HR 5.2 0.3 500-1000X 0.48-0.24 750-1500X 0.32-0.16 1000-2000X 0.24-0.12
#58-238 M Plan Apo 100X HR 1.3 0.3 1000-2000X 0.24-0.12 1500-3000X 0.16-0.08 2000-4000X 0.12-0.06