eo_logo
 
Product added to cart

75.0/76.2mm Optic Dia., E-Series Kinematic Mount

#15-868: 75.0/76.2mm Optic Dia., E-Series Kinematic Mount

#15-868: 75.0/76.2mm Optic Dia., E-Series Kinematic Mount

#15-868: 75.0/76.2mm Optic Dia., E-Series Kinematic Mount
×
Stock #15-868 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$317.55
Qty 1-9
S$317.55
Qty 10+
S$301.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Number of Adjustment Screws:
2

Physical & Mechanical Properties

Clear Aperture CA (mm):
72
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±3.5
Fine Tip Angle (°):
±3.5
Adjustment Screw Pitch (mm):
0.25
Min. Thickness of Compatible Optics (mm):
3
Optical Axis Height (mm):
50.80

Threading & Mounting

Size of Compatible Optics (mm):
75.0 - 76.2
Compatible Post:
M6 x 1.0, M4 x 0.7, 8-32

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Essential Mount for Experiments and OEM System
  • Economic Price
  • 0.5”- 4.0” Dia. Versions Available
  • M6 x 0.25 (101.6 TPI) Adjustment Screws

E-Series Kinematic Optical Mirror Mounts offer many high value features essential for applications in R&D, prototyping, and system integration. The mounts are offered with 2 screws for tip and tilt optical adjustment and alignment (±3.5°). The M6 x 0.25 (101.6 TPI) adjustment screws provide smooth movement and can be driven by hand or by Allen key (2mm key size). The adjustment screw knobs are removable to create a more compact form factor. E-Series Kinematic Optical Mirror Mounts feature mounting holes with both a counterbore designed to accommodate M4 or 8-32 mounting hardware, and M6 x 1.0 internal threads for increased mounting versatility and direct compatibility to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts.

Technical Information

E-Series Kinematic Circular Optical Mounts
A (mm) B (mm) C (mm), Nominal Optical Diameter D1 (mm) Clear Aperture D2 (mm) Stock No.
25.4 43.5 39.5 12.7/12.5 10 #15-865
25.4 43.5 39.5 25.4/25.0 23 #15-866
38.1 70.1 41.5 50.8/50.0 49 #15-867
50.8 98.9 49.5 76.2/75 72 #15-868
63.5 123.5 54.5 101.6/100 97 #15-869
E-Series Kinematic Circular Optical Mounts

Accessories

Title CompareStock Number  Price Buy
25/25.4mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts #17-521 S$115.27   Request Quote
  • Contact Us
    ×
50/50.8mm Diameter, E-Series Kinematic Mount, Quick Start Optical Mounts #17-522 S$200.46   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together