eo_logo
 
Product added to cart

Olympus UMPLFLN 10XW Objective

See More by Olympus

Olympus UMPLFLN 10XW Objective, #34-555

×
Stock #34-555 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$1,638.50
Qty 1+
S$1,638.50
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
1-U2M583
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
2.65
Length excluding Threads (mm):
41.50
Maximum Diameter (mm):
21
Weight (g):
66

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
18.00
Magnification:
10X
Numerical Aperture NA:
0.30
Resolving Power (μm):
1.12
Depth of Field (μm):
4.08
Working Distance (mm):
3.5
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
Water

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Water Immersion Objectives with Excellent DIC and Fluorescence
  • Displays Flat Images From High Transmission Factors up to the Near-Infrared Region of the Spectrum
  • Ideal for Fluorescence Imaging of Tissue and Specimens, such as Brain Tissue
  • Magnification Ranges from 10X to 60X

Olympus Water Immersion Objectives offer low to high magnification with extremely high numerical apertures and long working distances. By using water in place of oil, you can effectively overcome common problems with aberrations. Similar to oil immersion objectives, these water immersion objectives are useful for thinly cut tissue sections and living cell imaging, along with other neuroscience applications. Olympus Water Immersion Objectives feature excellent transmission in the IR region, making these lenses are suitable for IR-DIC and fluorescence applications. High numerical apertures also provide superb image quality in combination with most confocal laser microscopes.

Technical Information

 
  Stock # A B C D E F
UMPLFLN 10XW #34-555 41.5 9.7 7 15.7 21 4.5
UMPLFLN 20XW #34-556 41.5 9.7 7 15.7 21 4.5
LUMPLFLN 40XW #34-557 41.7 9.9 7.2 15.8 21 4.5

Accessories

Title CompareStock Number  Price Buy
Olympus Single Port Tube Lens, 180mm Focal Length #86-835 S$1,036.75   Request Quote
  • 3-5 days
    ×
Olympus Wide Field Tube Lens, 180mm Focal Length #36-401 S$768.50   Request Quote
  • 3-5 days
    ×
Olympus Wide Field Tube Lens to T-Mount Holder #11-149 S$223.30   Request Quote
  • 3-5 days
    ×
Olympus 1X Camera Coupler #89-605 S$166.75   Request Quote
  • 3-5 days
    ×
Olympus C-Mount Adapter #89-606 S$340.75   Request Quote
  • 3-5 days
    ×
Filter Cube for Olympus BX2/IX2 Microscopes #86-832 S$891.75   Request Quote
  • 3-5 days
    ×
Filter Cube for Olympus BX3/IX3 Microscopes #86-833 S$891.75   Request Quote
  • 3-5 days
    ×

Related Products

Frequently Purchased Together