eo_logo
 
Product added to cart

1mm/ 100 Divisions, Stage Micrometer

Stage Micrometers

×
Stock #36-121 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$445.15
Qty 1-4
S$445.15
Qty 5+
S$423.83
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Thickness (mm):
1.10
Thickness Tolerance (mm):
±0.1
Line Width (mm):
0.0017
Line Width Tolerance (mm):
±0.0003

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Reticle Scales Centered on Microscope Slides
  • Designed for Routine Calibration
  • 1 x 3" Slide Sizes

Stage Micrometers are reticle scales centered and mounted on 1" x 3" slides. The micrometers are designed for the routine calibration of microscope eyepiece reticles and objective powers, especially when interchanging objectives or eyepiece reticles between microscopes. The micrometers have a thickness tolerance of ±0.1mm. Stage Micrometer model #36-121 is 1mm thick on clear glass slides with 10mm glass disc; all others are 1.5mm thick with black anodized aluminum slides and 12.5mm clear aperture for 16mm diameter glass disc. Model #36-121 does not have numbered scales.

Technical Information

Frequently Purchased Together