eo_logo
 
Product added to cart

InfiniTube FM In-Line Attachment, +10X Objectives

See More by Infinity Photo-Optical Company

InfiniTube FM In-Line Attachment, +10X Objectives, #58-312

×
Stock #58-312 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$1,123.75
Qty 1+
S$1,123.75
Volume Pricing
Request Quote

Specifications

General

Type:
Lens Accessory

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Direct to Video C-Mount for 2/3" and Smaller Sensor Cameras
  • Internal Focusing

InfiniTube™ FM Systems are used to mount infinite-conjugate objectives to C-mount cameras, yielding magnifications not possible with ordinary video lenses, such as 50X magnification. The InfiniTube™ system can be configured in a variety of fashions. It can be utilized alone (InfiniTube™ #58-310 or #58-309) for applications where illumination is provided from another source such as a backlight or directional illumination. The InfiniTube™ FM Systems can also be configured for in-line illumination with attachments. The first in-line attachment (#58-313) has been designed for high performance with objectives having a magnification of 10X or below and is not suggested for use with higher magnification objectives. The second in-line attachment (#58-312) has been designed to work with increased efficiency when used with magnifications of 10X or higher, but can be utilized with all magnifications. All in-line attachments accept our Fiber Optic Light Guides with a 0.312" tip diameter. 

Note: Standard system for 2/3" sensors still available.

Technical Information

 
System Includes Stock No.
InfiniTube In-Line Assembly Unit #58-311
Hitachi KP-D20B Camera #55-837
15.1" Diagonal LCD Monitor (US version only) #56-522
Y-C Cable (6 ft.) #39-255
Mitutoyo/Achrovid™ Objective Adapter #58-316
MI-150 Fiber Optic Illuminator #55-718
Fiber Optic Light Guide (48" L) #39-367
Fiber Optic Adapter #38-944
Standard Boom Stand #54-120
Rack & Pinion Mounting Plate #54-123
C-Clamp with ¼-20 Mounting Hole #57-788

Accessories

Title CompareStock Number  Price Buy
INFINITUBE FM Olympus UIS/UIS-2 Objective Adapter (RMS) #58-314 S$149.35   Request Quote
  • 3-5 days
    ×
INFINITUBE FM Nikon CFI60 Objective Adapter (M25) #58-315 S$149.35   Request Quote
  • 3-5 days
    ×
INFINITUBE FM Mitutoyo/Achrovid Objective Adapter (M26) #58-316 S$149.35   Request Quote
  • 3-5 days
    ×
INFINITUBE FM Mitutoyo/Achrovid 2X (only) Obj Adapter (M26) #58-949 S$149.35   Request Quote
  • 3-5 days
    ×
Collector I - LM Turns #58-312 into #58-313 #59-471 S$195.75   Request Quote
  • 3-5 days
    ×
Collector II - HM Turns #58-313 into #58-312 #59-472 S$195.75   Request Quote
  • 3-5 days
    ×

Frequently Purchased Together