eo_logo
 
Product added to cart

Model 1145P, 21mW Linear Polarization, Lumentum HeNe Laser

Lumentum High Performance Helium-Neon Lasers

Lumentum High Performance Helium-Neon Lasers 4-Screw Model, Laser Bezel Plate, #61-344 HeNe Laser with Laser Bezel Mounting Plate Locking Screw Model, Laser Bezel Plate, #61-262 +1
×
Stock #62-731 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$4,241.25
Qty 1+
S$4,241.25
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
20
Manufacturer:
Lumentum
Type of Laser:
HeNe
Laser Class - CDRH:
IIIb
Model Number:
1145P

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
After 15 min.: <0.3
Weight (lbs):
2.6
Length of Laser Head (inches):
25.00
Static Alignment:
Centered to Outer Cylinder: ±0.01"
Parallel to Outer Cylinder: ±1.0 mrad
Pointing Stability (mrad/°C):
From Cold Start, 25°: <0.2
Diameter of Laser Head (inches):
1.74

Optical Properties

Polarization:
500:1
Spatial Mode:
TEM00
Wavelength (nm):
632.80
Beam Diameter Tolerance (%):
±3
Beam Divergence Tolerance (%):
±3
Maximum Drift:
Mean Power over 8 hrs: ±2
Beam Diameter (mm):
0.70
Beam Divergence (mrad):
1.15
Color:
Red
Mode Purity (TEMoo):
>95%

Electrical

Output Power (mW):
21
RMS Noise:
30 Hz - 10 MHz: 0.5%
Longitudinal Mode Spacing, Nominal (MHz):
257
Minimum Output Power, TEM00 (mW):
21.0

Hardware & Interface Connectivity

Power Supply:
#11-391 (110/220V AC)
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
-40 to +70
Operating Humidity:
0 to 100%, non-condensing
Storage Temperature (°C):
-40 to +150

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

110V or 220V power supplies sold separately. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993.
  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.

Accessories

Title   Compatible Laser Stock Number   Input Voltage (V)  CompareStock Number  Price Buy
Power Supply for 5-7mW HeNe Laser, AC, US Plug #62-722, #62-723, #62-724, #62-725 100/110/220 (AC) #11-390 S$1,232.50   Request Quote
  • 3-5 days
    ×
Power Supply for 15-22.5mW HeNe Laser, AC, US Plug #62-728, #62-729, #62-731, #62-732 100/110/220 (AC) #11-391 S$1,522.50   Request Quote
  • 3-5 days
    ×
Power Supply for 10mW HeNe Laser, AC, Bare Wire Leads (Recertified 05-P) #62-726, #62-727 100-250, 60/50Hz #11-381-RCD-05P Recertified S$764.44   Request Quote
  • 3-5 days
    ×
Power Supply for 10mW HeNe Laser, AC, Bare Wire Leads #62-726, #62-727 100-250, 60/50Hz #11-381 S$986.00   Request Quote
  • 3-5 days
    ×
4-Screw Model, Laser Bezel Plate #62-720, #62-721, #62-723, #62-724, #62-725, #62-726, #62-727, #62-728, #62-729, #62-731, #62-732 - #61-344 S$348.00   Request Quote
  • 3-5 days
    ×
Locking Screw Model, Laser Bezel Plate #62-714, #62-715, #62-716, #62-717, #62-718, #62-719, #64-103, #64-104 - #61-262 S$311.75   Request Quote
  • 3-5 days
    ×
Power Supply for 0.5-0.8mW HeNe Laser, AC, Bare Wire Leads #62-714, #62-715, #62-716, #62-717 100/110/220 (AC) #11-379 S$667.00   Request Quote
  • 3-5 days
    ×
Power Supply for 1.5-2.0mW HeNe Laser, AC, Bare Wire Leads #62-718, #62-719, #64-103, #64-104 100/110/220 (AC) #11-380 S$667.00   Request Quote
  • 3-5 days
    ×
Power Supply for 0.5-0.8mW HeNe Laser, 12 VDC, Bare Wire Leads #62-714, #62-715, #62-716, #62-717 10-14 DC #11-382 S$493.00   Request Quote
  • Contact Us
    ×
Power Supply for 0.5-0.8mW HeNe Laser, 24 VDC, Bare Wire Leads #62-714, #62-715, #62-716, #62-717 22-30 DC #11-383 S$493.00   Request Quote
  • 3-5 days
    ×
Power Supply for 1.5-2.0mW HeNe Laser, 12 VDC, Bare Wire Leads #62-718, #62-719, #62-720, #62-721, #64-103, #64-104 10-14 DC #11-384 S$493.00   Request Quote
  • 3-5 days
    ×
Power Supply for 1.5-2.0mW HeNe Laser, 24 VDC, Bare Wire Leads #62-718, #62-719, #62-720, #62-721, #64-103, #64-104 24 DC #11-385 S$493.00   Request Quote
  • 3-5 days
    ×
Power Supply for 0.5-0.8mW HeNe Laser, AC, US Plug #62-714, #62-715, #62-716, #62-717 100/110/220 (AC) #11-386 S$1,160.00   Request Quote
  • 3-5 days
    ×
Power Supply for 1.5-2.0mW HeNe Laser, AC, US Plug #62-718, #62-719, #64-103, #64-104 100/110/220 (AC) #11-387 S$1,160.00   Request Quote
  • 3-5 days
    ×
Power Supply for 10mW HeNe Laser, AC, US Plug #62-726, #62-727 100/110/220 (AC) #11-388 S$1,522.50   Request Quote
  • 3-5 days
    ×
Power Supply for 10mW HeNe Laser, AC, US Plug (Recertified 05-P) #62-726, #62-727 100/110/220 (AC) #11-388-RCD-05P Recertified S$1,218.00   Request Quote
  • 3-5 days
    ×
Power Supply for 2mW HeNe Laser, AC, US Plug #62-720, #62-721 100/110/220 (AC) #11-389 S$1,160.00   Request Quote
  • 3-5 days
    ×
Power Supply for 5-7mW HeNe Laser, 12 VDC, Bare Wire Leads #62-722, #62-723, #62-724, #62-725 10-14 DC #18-965 S$493.00   Request Quote
  • 3-5 days
    ×
Power Supply for 5-7mW HeNe Laser, 24 VDC, Bare Wire Leads #62-722, #62-723, #62-724, #62-725 20-30 DC #18-966 S$493.00   Request Quote
  • 3-5 days
    ×
Power Supply for 10mW HeNe Laser, 12 VDC, Bare Wire Leads #62-726, #62-727 10-14 DC #18-967 S$580.00   Request Quote
  • 3-5 days
    ×
Power Supply for 10mW HeNe Laser, 24 VDC, Bare Wire Leads #62-726, #62-727 20-30 DC #18-968 S$580.00   Request Quote
  • 3-5 days
    ×
Power Supply for 5-7mW HeNe Laser, 12 VDC, Advanced #62-722, #62-723, #62-724, #62-725 10-14 DC #18-969 S$638.00   Request Quote
  • 3-5 days
    ×
Power Supply for 10mW HeNe Laser, 12 VDC, Advanced #62-726, #62-727 10-14 DC #18-970 S$725.00   Request Quote
  • 3-5 days
    ×
Power Supply for 0.5-0.8mW HeNe Laser, 12 VDC, Advanced #62-714, #62-715, #62-716, #62-717 10-14 DC #18-971 S$638.00   Request Quote
  • 3-5 days
    ×
Power Supply for 1.5-2.0mW Hene Laser, 12 VDC, Advanced #64-103, #64-104 10-14 DC #18-972 S$638.00   Request Quote
  • 3-5 days
    ×

Frequently Purchased Together