eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100mm SWIR Series Fixed Focal Length Lens, C-Mount

100mm SWIR Series Fixed Focal Length Lens

×
Stock #83-170 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$3,855.80
Qty 1+
S$3,855.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Lens will cover larger 25.6mm and 20.5mm line scan sensors.
Type:
Fixed Focal Length Lens
Imaging Lens Type:
SWIR Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
180.10
Maximum Diameter (mm):
84
Outer Diameter (mm):
84.00
Weight (g):
1794
Maximum Rear Protrusion (mm):
0
Flange Distance (mm):
17.526

Optical Properties

Horizontal Field of View, 1/2" Sensor:
26.4mm - 3.6°
Horizontal Field of View, 2/3" Sensor:
36.3mm - 5.0°
Horizontal Field of View, 1/3" Sensor:
19.8mm - 2.7°
Horizontal Field of View, 1" Sensor:
52.8mm - 7.3°
Maximum Image Circle (mm):
25.60
Numerical Aperture NA, Object Side:
0.0455
Horizontal Field of View @ Max Sensor Format:
71.4mm - 9.9°
Horizontal Field of View, 4/3" Sensor:
71.4mm - 9.97°
Horizontal Field of View, 1.1" Sensor:
58.6mm - 8.1°
Number of Elements (Groups):
10 (10)
Horizontal Field of View, 1/1.8" Sensor:
29.7mm - 4.1°
Horizontal Field of View, 1/2.5" Sensor:
23.9mm - 3.3°
Focal Length FL (mm):
100.00
Primary Magnification PMAG:
0.243
Working Distance (mm):
400 - ∞
Aperture (f/#):
f/2.25 - f/22
Coating:
0.8 - 1.8μm BBAR
Coating Specification:
0.8 - 1.8μm BBAR
Entrance Pupil Position (mm):
81.86
Horizontal Field of View, 1/4" Sensor:
14.8mm - 2.1°
Object Space Principal Plane (mm):
105.28
Image Space Principal Plane (mm):
-51.10
Field of View at Max Sensor Format:
Horizontal: 84.5mm - 11.7°
Vertical: 63.3mm - 8.8°
Diagonal: 105.4mm - 14.6°
Maximum Distortion (%):
-0.25
Exit Pupil Position (mm):
-81.67
Horizontal Field of View, 25.6mm Sensor:
104.1mm - 14.6°
Horizontal Field of View, 20.5mm Sensor:
83.2mm - 11.7°
Lens Wavelength Range:
SWIR

Sensor

Maximum Sensor Format:
4/3"

Threading & Mounting

Filter Thread:
M72 x 0.75 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 4/3", C-Mount, M42, F-Mount Lens
  • Up to 3 MegaPixels, 10µm Pixel Size Sensors
  • Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
  • 25mm to 100mm Focal Length

TECHSPEC® SWIR Series Fixed Focal Length Imaging Lenses are compact, lightweight lenses designed for applications operating in the short-wave infrared (SWIR) spectra, ranging from 0.9 – 1.7μm. These lenses feature SWIR-optimized optical designs, glass types, and AR coatings from 0.8 – 1.8μm. Designed for high throughput and superior performance, the SWIR Series lenses are commercial-off-the shelf (COTS) lenses with low f/#’s, covering large 25mm sensors. TECHSPEC® SWIR Series Fixed Focal Length Lenses are ideal for a range of applications including inspection, sorting, and quality control. There are focal lengths ranging from 25 to 100mm available for purchase.  
 

Technical Information

#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Distortion Plot
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Distortion Plot
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Relative Illumination Plot
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Relative Illumination Plot
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Working Distance versus Field of View Plot
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Working Distance versus Field of View Plot
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 1000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 1000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 1000mm Working Distance, f4
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 1000mm Working Distance, f4
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 1000mm Working Distance, f4
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 2000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 2000mm Working Distance, f2.8
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f4
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Modulated Transfer Function (MTF) Plot, 2000mm Working Distance, f4
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 2000mm Working Distance, f4
#83-170, 100mm SWIR Series Fixed Focal Length Lens, C-Mount, Depth of Field Plot, 2000mm Working Distance, f4
Dimensions
Stock No. (Focal Length, Mount) A B C D Filter Thread
#83-160 (25mm, C-Mount) 40mm 63.5mm 40mm 7.62mm M34 x 0.5
#83-165 (50mm, C-Mount) 56mm 112mm 55mm 0mm M43 x 0.75
#83-166 (50mm, F-Mount) 56mm 103mm 55mm 28mm M43 x 0.75
#83-167 (50mm, M42 x 1.0) 56mm 124mm 55mm 0mm M43 x 0.75
#83-170 (100mm, C-Mount) 84mm 180.1mm 84mm 0mm M72 x 0.75
#83-171 (100mm, F-Mount) 84mm 151.1mm 84mm 0mm M72 x 0.75
#83-172 (100mm, M42 x 1.0) 84mm 191.8mm 84mm 0mm M72 x 0.75

Accessories

Title CompareStock Number  Price Buy
Lens Mounting Clamp for 100mm SWIR Series Lens #89-995 S$458.52   Request Quote
  • 3-5 days
    ×

Frequently Purchased Together