eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.5X CobaltTL Telecentric Lens

0.5X Magnification

0.5X Magnification
×
Stock #62-911 3-5 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
S$3,012.60
Qty 1+
S$3,012.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Stock No. of Mounting Clamp:
#63-441 Sold Separately
Note:
CobaltTL
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
172.90
Maximum Diameter (mm):
90.0
Weight (g):
1061
Flange Distance (mm):
17.5

Optical Properties

Horizontal Field of View, 1/2" Sensor:
16.09mm
Horizontal Field of View, 2/3" Sensor:
22.13mm
Horizontal Field of View, 1" Sensor:
32.19mm
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.041
Horizontal Field of View, 1.1" Sensor:
28.32mm
Number of Elements (Groups):
10 (7)
Horizontal Field of View, 1/1.8" Sensor:
18.1mm
Typical Telecentricity @ 588nm (°):
<0.252
Typical Distortion @ 588nm (%):
<0.041
Primary Magnification PMAG:
0.5X
Working Distance (mm):
175
Aperture (f/#):
f/6 - f/22
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±4.16mm at f/10 (20% @ 20 lp/mm)
FOV @ Max Sensor Format, H x V (mm):
28.4 x 20.8
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"

Threading & Mounting

Filter Thread:
M86 x 1.00 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • Up to 20 MegaPixels, 2.2µm Pixel Size
  • 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4

TECHSPEC® CobaltTL Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses achieve high light throughput with industry leading low f/#s. Featuring less than 0.015° telecentricity and low 0.013% distortion, these lenses are ideal for image stitching applications. These 17.6mm diagonal sensor format lenses are compatible with the Sony IMX304 1.1” sensors and other similar format sensors such as the Sony IMX183. TECHSPEC® CobaltTL Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. In-line versions provide the ability to rotate/reposition the inline illumination port to allow for maximum flexibility when machine building. TECHSPEC® CobaltTL Telecentric Lenses are compatible with high vibration environments and feature a removable recessed set screw for securely locking the iris in place.

Technical Information

#62-911, 0.5X CobaltTL Telecentric Lens, Distortion Plot
#62-911, 0.5X CobaltTL Telecentric Lens, Distortion Plot
#62-911, 0.5X CobaltTL Telecentric Lens, Relative Illumination Plot
#62-911, 0.5X CobaltTL Telecentric Lens, Relative Illumination Plot
#62-911, 0.5X CobaltTL Telecentric Lens, Telecentricity Plot
#62-911, 0.5X CobaltTL Telecentric Lens, Telecentricity Plot
#62-911, 0.5X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 175mm Working Distance, f6
#62-911, 0.5X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 175mm Working Distance, f6
#62-911, 0.5X CobaltTL Telecentric Lens, Depth of Field Plot, 175mm Working Distance, f6
#62-911, 0.5X CobaltTL Telecentric Lens, Depth of Field Plot, 175mm Working Distance, f6
#62-911, 0.5X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 175mm Working Distance, f10
#62-911, 0.5X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 175mm Working Distance, f10
#62-911, 0.5X CobaltTL Telecentric Lens, Depth of Field Plot, 175mm Working Distance, f10
#62-911, 0.5X CobaltTL Telecentric Lens, Depth of Field Plot, 175mm Working Distance, f10
 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm